Cross Reference List for G3 Drives
Breadcrumb
Navigation Menu
Support & Training
Cross Reference List for G3 Drives
Cross Reference List for G3 Drives
230V | 460V | 600V |
In Yaskawa model number, asterisk (*) represents a placeholder. View Cross Reference Chart
G3 230V Drives
Magnetek GPD503 Model # |
Omron IDM Model # |
Saftronics G3 Model # |
Yaskawa G3 Model # |
---|---|---|---|
DS300 | G3U-20P4-N1 | G3S20P4 | G3*20P41 |
DS305 | G3U-20P7 | G3S20P7 | G3*20P71 |
DS302 | G3U21P5 | G3S21P5 | G3*21P51 |
DS306 | G3U-22P2 | G3S22P2 | G3*22P21 |
DS307 | G3U-23P7 | G3S23P7 | G3*23P71 |
DS308 | G3U-25P5 | G3S25P5 | G3*25P51 |
DS309 | G3U-27P5 | G3S27P5 | G3*27P51 |
DS310 | G3U-2011 | G3S2011 | G3*20111 |
DS311 | G3U-2015 | G3S2015 | G3*20151 |
DS322 | G3U-2018 | G3S2018 | G3*2018 |
DS323 | G3U-2022 | G3S2022 | G3*2022 |
DS2040 | G3U-2030 | G3S2030 | G3*2030 |
DS2050 | G3U-2037 | G3S2037 | G3*2037 |
DS2060 | G3U-2045 | G3S2045 | G3*2045 |
DS2075 | G3U-2055 | G3S2055 | G3*2055 |
DS2100 | G3U-2075 | G3S2075 | G3*2075 |
G3 460V Drives
Magnetek GPD503 Model # |
Omron IDM Model # |
Saftronics G3 Model # |
Yaskawa G3 Model # |
---|---|---|---|
NOT OFFERED | G3U-40P4-N1 | G3S40P4 | G3*40P41 |
DS313 | G3U-40P7-N1 | G3S40P7 | G3*40P71 |
DS304 | G3U-41P5-N1 | G3S41P5 | G3*41P51 |
DS314 | G3U-42P2-N1 | G3S42P2 | G3*42P21 |
DS315 | G3U-43P7-N1 | G3S43P7 | G3*43P71 |
DS316 | G3U-45P5-N1 | G3S45P5 | G3*45P51 |
DS317 | G3U-47P5-N1 | G3S47P5 | G3*47P51 |
DS318 | G3U-4011-N1 | G3S4011 | G3*40111 |
DS326 | G3U-4015-N1 | G3S4015 | G3*40151 |
DS325 | G3U-4018-N1 | G3S4018 | G3*40181 |
DS330 | G3U-4022-N1 | G3S4022 | G3*40221 |
DS340 | G3U-4030-N1 | G3S4030 | G3*40301 |
DS350 | G3U-4037-N1 | G3S4037 | G3*40371 |
DS360 | G3U-4045-N1 | G3S4045 | G3*40451 |
DS075 | G3U-4055-N0 | G3S4055 | G3*40550 |
DS100 | G3U-4075-N0 | G3S4075 | G3*40750 |
DS150 | G3U-4110-N0 | G3S4110 | G3*41100 |
DS200 | G3U-4160-N0 | G3S4160 | G3*41600 |
DS250 | G3U-4185-N0 | G3S4185 | G3*41850 |
DS303 | G3U-4220-N0 | G3S4220 | G3*42200 |
DS400 | G3U-4300-N0 | G3S4300 | G3*43000 |
G3 600V Drives
Magnetek GPD503 Model # |
Omron IDM Model # |
Saftronics G3 Model # |
Yaskawa G3 Model # |
---|---|---|---|
DS5003 | G3U-51P5-N1 | G3S51P5 | G3*51P51 |
DS5004 | G3U-52P2-N1 | G3S52P2 | G3*52P21 |
DS5006 | G3U-53P7-N1 | G3S53P7 | G3*53P71 |
DS5009 | G3U-55P5-N1 | G3S55P5 | G3*55P51 |
DS5012 | G3U-57P5-N1 | G3S57P5 | G3*57P51 |
DS5017 | G3U-5011-N1 | G3S5011 | G3*50111 |
DS5022 | G3U-5015-N1 | G3S5015 | G3*50151 |
DS5027 | G3U-5018-N1 | G3S5018 | G3*50181 |
DS5032 | G3U-5022-N1 | G3S5022 | G3*50221 |
DS5043 | G3U-5030-N1 | G3S5030 | G3*50301 |
DS5054 | G3U-5037-N1 | G3S5037 | G3*50371 |
DS5064 | G3U-5045-N1 | G3S5045 | G3*50451 |
DS5081 | G3U-5055-N1 | G3S5055 | G3*50551 |
DS5112 | G3U-5075-N1 | G3S5075 | G3*50751 |
DS5130 | G3U-5090-N0 | G3S5090 | G3*50900 |
DS5172 | G3U-5150-N0 | G3S5150 | G3*51500 |
DS5202 | G3U-5160-N0 | G3S5160 | G3*51600 |
Node: dxpprd02:8080