Support
Breadcrumb
Navigation Menu
Support
Support
Yaskawa provides support for all of its products on a global basis. This website supports customers of Yaskawa America, Inc. - Drives & Motion Division serving North, South and Central America. VIDEO: Aftermarket Services Overview Solution Center Technical Phone Support: United States
|
Canada, Mexico, Central and South America
View Contact InformationTemplateWeb
Factory Recertified
Support-Recertified
Yaskawa's recertified unit program is designed to save you time and money while maintaining the quality you've come to expect from Yaskawa products. Every factory recertified product is thoroughly checked and tested by a factory-trained technician according to Yaskawa's comprehensive repair and quality process prior to being recertified for stock. These programs can save as much as 30% off the price of new and are perfect solutions for replacing installed unites of the same type. These programs also save time as an alternate to repair services since most units can be shipped for next day delivery and installation.
Pricing Example
Recertified Product Program | Cost | Warranty | |
Current Product | Purchase Recertified Unit | Net x .85 | 1 Year |
Current Product | Purchase Recertified Unit (with defective unit exchange) | Net x .7 | 1 Year |
Legacy Product | Purchase Recertified Unit (with defective unit exchange) | Net x .7 | 6 Months |
Model Number Example
All recertified units are identified with "#" at the end of the part number as follows:
Type | Product Type | Part Number | Part Description |
New | Inverter Drives | CIMR-AU2A0056FAA | A1000, 240V 3PH, 56/47A,N1 |
Rebuilt | Inverter Drives | CIMR-AU2A0056FAA# | REBUILT A1000.240V 3PH, 56/47A, N1 |
New | Servo and Motion | SGDV-120D01A | S5 AMP 3.0kW 400V A/P |
Rebuilt | Servo and Motion | SGDV-120D01A# | REBUILT S5 AMP 3.0kW 400V A/P |
So the next time you're looking to repair or replace an existing Yaskawa unit, ask your Yaskawa representative if a recertified unit is available.