QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA80U4075AWM

GA800,480V 3PH,74.9/60A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-120-718
1 $235 DIG OP JVOP-KPLCA04MEB-I1006 KPLCD,REV.J OPE1
300-095-376
1 $530 IGBT 7MBR150XRE120-50 1200V 150A Q1
ETX730981.M
1 $418 PCB CAP GA8 4030 M 500-221-210 7PCB
ETC750131.M
1 $129 PCB LED STATUS-RING GA8 M 500-214-058 42PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
ETC750012.M
1 $120 PCB TB GA8 RLY SC M 500-264-357 2PCB
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-096-063
1 $449 REACTOR G04A4030-0P510-A 92A 0.51MH L1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UFP00160-001
1 $78 FACE PLATE 400-089-414-001 FP1
UCV00819-001
1 $2 COVER USB 400-089-789-001 CV5
X= No longer available

Spare Part History for:

GA80U4075AWM