QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

GA50U4038ABA

GA500,480V 3-PH,38.0/31.0A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-099-906
1 $218 DIG OP JVOP-KPLEH04AAA-A KP LED A OPE1
300-093-126
1 $289 IGBT 7MBR75XPE120-50 1200V 75A Q1
300-093-420
2 $32 FAN 06025VE-24Q-BA-01 DC24V 0.35A "B1,B2"
X= No longer available

Spare Part History for:

GA50U4038ABA