QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-ZU4A0021FAA

Z1000, 480V, 3PH, 21A, N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740423-S1021
1 $418 PCB CONTROL Z1000 FR. 1-3 100-270-328 1PCB
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 OPE1
300-023-153
View Note
1 $244 IGBT 7MBR35U4P120-50 1200V 35A PIM Q1
300-055-741
1 $96 FAN 3615RL-05W-B59-EQ2 DC24V 0.93A ROHS B1
300-057-837
2 $105 REACTOR DCL TDCL23-1.7-C 23A,1.7MH L1, L2
300-033-205
1 $92 CHOKE COIL TCMC30-2.6 600VAC 30A ROHS FL1
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR4
X= No longer available

Spare Part History for:

CIMR-ZU4A0021FAA

Current version 300-111-917 replaces all shown below

300-098-807, 300-076-490, 300-052-494, 300-033-134

Current version 300-055-741 replaces all shown below

300-033-207

Current version 300-057-837 replaces all shown below

300-033-202