QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-VU4A0018FAA

V DRIVE, 480V 3-PH, 18.0/15.0A, N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-033-156
1 $96 DIG OP YB-037-101 IQ_V STD  
ETP710244
View Note
1 $514 PCB, PWR, 500-040-290, V1000, 4A18  
300-023-152
View Note
1 $231 IGBT 7MBR25U4P120-50 1200V 25A PIM  
ETC740025
1 $109 PCB, TERMINAL, 500-022-075, V1000  
300-055-168
2 $28 FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS ,
UFP00052-1
1 $7 FACE PLATE, V1000, FPST31736-1, RoHS  
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1  
UCV00226-11
1 $4 COVER, FAN, CVST31295-11  
USP01203-1
1 $33 COVER, NEMA1, BOTTOM, SPAT35111-1, RoHS  
USP01204-1
1 $21 BRACKET,NEMA1,BOTTOM,SPAT35112-1,RoHS  
X= No longer available

Spare Part History for:

CIMR-VU4A0018FAA

Current version ETP710244 replaces all shown below

ETP713290, ETP710244, ETP710243

Current version 300-023-152 replaces all shown below

300-055-120, 300-023-152

Current version 300-055-168 replaces all shown below

300-027-105

Current version UCV00226-11 replaces all shown below

UCV00226-1