CIMR-VU4A0007FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-VU4A0007FAA
V DRIVE, 480V 3-PH, 6.9/5.5A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740013-S1025
|
1 | PCB, CONTROL, 500-118-725, V1000 | 1PCB | ||
300-033-156
|
1 | $96 | DIG OP YB-037-101 IQ_V STD | OPE1 | |
ETP710237
View Note |
1 | $867 | PCB PB,V1000,43P7 500-040-339 | 5PCB | |
300-023-575
View Note |
1 | $148 | IGBT CP15TD1-24Y 1200V 15A | Q1 | |
ETC740025
|
1 | $109 | PCB, TERMINAL, 500-022-075, V1000 | 2PCB | |
300-055-167
|
1 | $43 | FAN 2410ML-05W-B30-BQ7 24V,MAX0.08A | B1 | |
UFP00052-1
|
1 | $7 | FACE PLATE, V1000, FPST31736-1, RoHS | DM1,DM2 | |
CVST31309-1
|
1 | $3 | COVER J1000/V1000 | DM1,DM2 | |
CVST31300-1
|
1 | $6 | COVER J1000/V1000 | DM1,DM2 | |
CVST31315-1
|
1 | $5 | COVER J1000/V1000 | DM1,DM2 | |
CVST21132-1
|
1 | $15 | CASE J1000/V1000 | DM1,DM2 | |
CVST31292-1
|
1 | $4 | SUPPORT J1000/V1000 | DM1,DM2 | |
X= No longer available |
Spare Part History for:
CIMR-VU4A0007FAA
Node: dxpprd01:8080