QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-VU4A0005FAA

V DRIVE, 480V 3-PH, 5.4/4.8A, N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740013-S1025
1   PCB, CONTROL, 500-118-725, V1000 1PCB
300-033-156
1 $96 DIG OP YB-037-101 IQ_V STD OPE1
ETP710219
View Note
1 $937 PCB PWR V1000 4A05 500-040-862 5PCB
300-023-575
View Note
1 $148 IGBT CP15TD1-24Y 1200V 15A Q1
ETC740025
1 $109 PCB, TERMINAL, 500-022-075, V1000 2PCB
300-023-916
1 $48 FAN MMF-06G24DH-CN1 B1
UFP00052-1
1 $7 FACE PLATE, V1000, FPST31736-1, RoHS DM1,DM2
CVST31309-1
1 $3 COVER J1000/V1000 DM1,DM2
CVST31300-1
1 $6 COVER J1000/V1000 DM1,DM2
CVST31315-1
1 $5 COVER J1000/V1000 DM1,DM2
CVST21132-1
1 $15 CASE J1000/V1000 DM1,DM2
CVST31292-1
1 $4 SUPPORT J1000/V1000 DM1,DM2
X= No longer available

Spare Part History for:

CIMR-VU4A0005FAA