CIMR-VU2A0040FAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-VU2A0040FAA
V DRIVE, 240V 3-PH, 40.0/33.3A, N1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
300-033-156
|
1 | $96 | DIG OP YB-037-101 IQ_V STD | OPE1 | |
ETP713260
View Note |
1 | $488 | PCB, PWR, V1000, 2A40, 500-073-507 | 5PCB | |
300-055-118
View Note |
1 | $218 | IGBT 7MBR100VP-060-50 600V 100A PIM | Q1 | |
ETX710013.M
|
1 | $212 | PCB CAP,27P5,M,500-022-958 | 7PCB | |
ETC740025
|
1 | $109 | PCB, TERMINAL, 500-022-075, V1000 | 2PCB | |
300-055-168
|
2 | $28 | FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS | B1, B2 | |
UFP00052-1
|
1 | $7 | FACE PLATE, V1000, FPST31736-1, RoHS | FP1 | |
UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR4 | |
UCV00226-11
|
1 | $4 | COVER, FAN, CVST31295-11 | CV4 | |
USP01203-1
|
1 | $33 | COVER, NEMA1, BOTTOM, SPAT35111-1, RoHS | SP101 | |
USP01204-1
|
1 | $21 | BRACKET,NEMA1,BOTTOM,SPAT35112-1,RoHS | SP102 | |
X= No longer available |
Spare Part History for:
CIMR-VU2A0040FAA
Current version ETP713260 replaces all shown below
ETP710156, ETP710153
Current version 300-055-118 replaces all shown below
300-023-150
Current version ETX710013.M replaces all shown below
ETX710013
Current version 300-055-168 replaces all shown below
300-027-105
Current version UCV00226-11 replaces all shown below
UCV00226-1