QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PW4A0296AAA

IQPUMP1000,480V 3PH,296A,IP00

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8556.M
1 $482 PCB, CONTROL, IQPUMP1000, M 1PCB
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 OPE1
ETC710172.M
1 $1124 PCB, GD,A1000,4132,M, 500-135-840 5PCB
300-055-956
View Note
3 $591 IGBT CM600DXLE-24A 1200V 600A 2IN1 Q1, Q2, Q3
ETX711431-M
2 $354 PCB PS, A1000, FAN_MC, 400V, M 500-048-5 6PCB-1, 6PCB-2
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-028-527
3 $67 CAPACITOR, SKUNITYK11464A, 1000V, 6.6UF C17, C18, C19
300-056-294
6 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C11, C12, C13, C14, C15, C16
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R2
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-808
1 $1477 DC REACTOR, UZDC-MG, 384A, 0.12MH L1
300-029-037
3 $118 TRANSFORMER HS-UD376V4B15X 4V/376AT ROHS DCCT1, DCCT2, DCCT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PW4A0296AAA

Current version 300-111-917 replaces all shown below

300-098-807, 300-076-490, 300-052-494, 300-033-134, 300-035-012

Current version ETC710172.M replaces all shown below

ETC710171.M, ETC710171, ETC710170

Current version 300-055-956 replaces all shown below

300-029-058

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-098-854 replaces all shown below

300-028-230

Current version 300-055-998 replaces all shown below

300-029-051