QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PU4A0250AAA

P1000,480V 3PH,250A,IP00

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S8504.M
1 $482 PCB CONTROL P1000 500-188-258 M 1PCB
ETC710162.M
1 $1091 PCB, GD,A1000,4110,M, 500-135-833 5PCB
300-055-126
View Note
3 $514 IGBT FF450R12ME4_B60 1200V 450A 2IN1 Q1, Q2, Q3
ETC711370.M
View Note
3 $225 PCB GD,4110,M,500-073-657 15PCB-1, 15PCB-2, 15PCB-3
ETX711431-M
2 $354 PCB PS, A1000, FAN_MC, 400V, M 500-048-5 6PCB-1, 6PCB-2
ETC740481.M
1 $225 PCB, TERMINAL, U-SPEC, CC, 100-067-733 2PCB
300-098-854
3 $167 FAN 4715SL-05W-B60-UR6 DC24V 1.20A ROHS B1, B2, B3
300-029-061
8 $122 CAP ECST401LGN352MDA5SY1 3500UF 400V C1, C2, C3, C4, C5, C6, C7, C8
300-056-294
3 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C10, C11, C9
300-028-526
3 $59 CAP SKUNITYK11463A 1000V 4.4UF ROHS C12, C13, C14
300-027-604
3 $154 DIODE MOD PD200KN16 1600V 200A 2IN1 ROHS D1, D2, D3
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R2
300-055-998
1 $71 RESISTOR SMRK220W1R0J/RO RES 1.0OHM,220W R1
300-029-049
1 $411 MC SC-N5 93, Z90, 380A,3A2A2B,DC24V ROHS K1
300-027-807
1 $1220 DC REACTOR UZDC-MG 318A,0.15MH ROHS L1
300-030-958
3 $50 DCCT HC-TN305V4B15X 4V/305AT ROHS DCCT1, DCCT2, DCCT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1, XX2, XX3
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-PU4A0250AAA

Current version ETC740112-S8504.M replaces all shown below

ETC740111-S8504.M, ETC740111-S8502.M, ETC740110-S8502.M, ETC740110-S8501, ETC740110-S8502, ETC740110-S8500

Current version ETC710162.M replaces all shown below

ETC710161.M, ETC710161, ETC710160

Current version 300-055-126 replaces all shown below

300-058-847, 300-055-126, 300-029-057

Current version ETC711370.M replaces all shown below

ETC711370, ETC711290

Current version ETC740481.M replaces all shown below

ETC740481

Current version 300-098-854 replaces all shown below

300-028-230

Current version 300-055-998 replaces all shown below

300-029-051