CIMR-F7U41100A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-F7U41100A
F7 DRIVE, 480V, 216/240A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC617211
|
1 | $1455 | PCB GATE DRIVE 460V F7 110kW 500-015-202 | 3PCB | |
ETC618391-S3021
|
1 | $601 | PCB CONTROL F7+ 230V/460V 500-018-917 | 1PCB | |
300-019-019
|
1 | $273 | DIG OP JVOP-161 LED ROHS | OPE1 | |
ETC618131
|
1 | $400 | PCB TERMINAL CARD F7 A-Rev 230/460V | 2PCB | |
300-018-966
|
6 | $864 | IGBT CM400HU-24F 1200V 400A 1IN1 ROHS | Q1-6 | |
300-026-688
View Note |
2 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1,B2 | |
300-002-497
|
1 | FAN MMF-09C24TS-YM4 300-002-497 | B4 | ||
FU-002114
|
1 | $568 | FUSE A70P450-4 AC700V 450A | F1 | |
300-016-736
|
6 | $464 | ECST401LGB392MEF5MYA CAPA 400V 3900UF | C1-6 | |
C--006500
|
6 | $23 | CAPACITOR,DMPPTS3A335K,1000VDC,3.3uF,85C | C7-12 | |
SID003109
|
6 | $92 | DIODE MODULE PD6016A 1600V 60A 2IN1 | D1-6 | |
URS000176
|
1 | $60 | RESISTOR SMVK150W2.2OHMJ 300-001-879 | R1 | |
R--010706
|
1 | $103 | RESISTOR SMRK120W153J 120W 15 KOHM | R6 | |
300-009-057
|
2 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2,R3 | |
300-006-597
|
2 | $831 | DC REACTOR UZDC-MG 140A 0.38MH | L1,L2 | |
CPT020110
|
1 | $645 | TRANSFORMER CPT020110 Y-000133 161.25VA | T1 | |
CT-003193
|
3 | $177 | DCCT HS-UD300V4B15G 4V/300AT | DCCT1-3 | |
THS001068
|
2 | $12 | THERMSITOR 151-203-77015 | RT1,RT4 | |
XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
THS001067
|
1 | $11 | THERMISTOR 151-203-77014 | RT2 | |
THS001066
|
1 | $12 | THERMISTOR 151-203-77013 | RT3 | |
UCN00003-8
|
1 | $31 | RIBBON CABLE 60 PIN L=125MM WRMT41077-8 | ||
X= No longer available |
Spare Part History for:
CIMR-F7U41100A
Node: dxpprd01:8080