QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-AU4A0515AAA

A1000,480V 3PH,515/450A,IP00

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740112-S1029.M
1 $482 PCB CONTROL A1000 2/4/600V 500-268-422 M 1PCB
300-111-913
1 $212 DIG OP JVOP-180 OPE LCD,REV:J,PRG:0103 OPE1
ETC710215.M
1 $1252 PCB GD,A1000,4220/4315,M, 500-274-656 5PCB
300-055-957
View Note
6 $796 IGBT CM600DXLE-24A(2P) 1200V 600A 2IN1 Q1/Q2/Q3/Q4/Q5/Q6
ETC710390.M
View Note
6 $250 PCB GD,4220,M,500-032-688 15PCB-1-15PCB-6
ETC740304.M
1 $251 PCB TB,YAI,M,100-224-686 2PCB
300-029-874
9 $308 DIODE DD200KB160 1600V 200A 2IN1 D1/D2/D3/D4/D5/D6/D7
300-108-733
3 $404 FAN 9SG5724A563 DC24V TYP 2.6A, 2S B1/B2/B3
300-111-814
2 $122 FAN MMF-12F24DS-AM1 DC24V,0.34A B4/B5
300-055-169
2 $39 FAN 2410ML-05W-B70-BQ9 DC24V 0.25A ROHS B6/B7
300-058-272
12 $218 CAPA ECST401LGN412ME92S 400V 4100UF 20% C1/C2/C3/C4/C5/C6/C7
300-056-294
9 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C13/C14/C15/C16/C17/
300-030-118
6 $154 CAPA SKUNITYK11478A 1000V 6.6UF 10% C22/C23/C24/C25/C26/
R--010829
2 $49 RESISTOR SMRK220W602J 6.0KOHM 220W 5% R3/R4
300-030-015
2 $167 RESISTOR REGEN SMVK500W1R0J/RO A5988 R1/R2
300-029-050
2 $712 MC SC-N7 Z90 [152]532A 3A2A2B DC24V ROHS K1/K2
300-036-181
1 $3595 REACTOR-DC UZDC-B REAC 596A,0.07MH,SYD L1
300-030-107
3 $449 DCCT HC-MSL650V4B15XH 4V/650A DCCT1/DCCT2/DCCT3
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1
UWR00698-1
1 $5 CABLE, JUMPER, 3 POSITION, WRMT41412-1 WR20
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR104
X= No longer available

Spare Part History for:

CIMR-AU4A0515AAA

Current version ETC740112-S1029.M replaces all shown below

ETC740112-S1028.M, ETC740111-S1025.M, ETC740111-S1024.M, ETC740111-S1022.M, ETC740110-S1022.M

Current version ETC710215.M replaces all shown below

ETC710214.M, ETC710214

Current version ETC740304.M replaces all shown below

ETC740303.M, ETC740302.M, ETC740301.M