QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-ACA40751A

AC7 DRIVE,460V,165A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC700621
1 $1236 PCB GD,AC,4075 500-022-821 3PCB
ETC730145-S1056
1 $1446 PCB CONTROL AC7 500-078-740 1PCB
ETC730200
1 $193 PCB TB F7/G7 500-013-210 2PCB
ETX700460
1 $757 PCB CAP,AC,4045-4075 500-022-828 5PCB
ETX700440
1 $275 PCB PS,AC,4045-4075 500-022-826 6PCB
EUJ710520
9 $1408 INV IGBT-MDL,AC,4075 500-034-963 Q1-9
300-018-965
1 $632 IGBT CM300DU-24F 1200V 300A 2IN1 ROHS Q10
300-028-769
2 $578 FAN 5920PL-05W-B40-DQ1 DC24V,0.95A ROHS B1,B2
300-029-895
1 $95 FAN MMF-12D24DS-CM1 DC24V 0.36A B3
FU-000930
3 $226 FUSE CR6L-300/UL AC600V 300A (UL) F1-3
300-024-761
1 $5176 CAPA RN55B157TXXAJA 550VAC,3X150UF,ROHS C1
C--006581
7 $37 CAPACITOR DMPPTH3A335K 1kVDC 3.3uF 105C C2-8
300-023-592
3 $195 RES SMVK400W1.4OHMK 1.4OHM,400W,10% R1-3
300-017-149
1 $205 RES SMVK400W6.6OHMJ 6.6OHM,W400W,5% R4
300-023-998
3 $2084 REACTOR YKAS160A0.11MH-400 160A,0.11MH L1-3
CT-003192
3 $177 DCCT HS-UD250V4B15G 4V/250AT DCCT1-3
300-024-772
2 $39 THMSTR PTP-46D-Y18 2.06KOHM,85*C,L=1600 RT1,RT2
300-024-773
2 $39 THMSTR PMP-342-Y7 63.26KOHM,100*C.L=1600 RT3,RT4
XX-000220
3 $7 VARISTOR TNR20V911K382 910V 7500A XX1-3
300-030-241
6 $1406 SNBR-MDL SKUNITYK11476A 1250V,60A,3.3UF SM1-6
X= No longer available

Spare Part History for:

CIMR-ACA40751A