Proximity Switches
Breadcrumb
Navigation Menu
Proximity Switches
Proximity Switches
Proximity Switches - YAI
![](https://www.yaskawa.com/documents/20197/993284/proximity-switches-200x150.png/aa527ad5-f549-45b1-9ca0-acb877bfad9d?version=1.0&t=1465479045702)
Economical Solution for Adverse Environments
Yaskawa's Bestact™ dustproof and flood-tight proximity switches offer industry-compatible mounting capability with IP52-IP68 (~NEMA 2-6) enclosure ratings. These switches utilize Yaskawa's world-renowned Bestact™ logic and inductive rated (0.5 & 0.125HP) reed switches. General locations up to 510°F (265°C) and sensing distances up to 4.33" (110mm) are possible. They do not need a DC power supply or snubber/varistor protective devices and do not employ complicated amplifying circuitry that is needed for photo-electric/inductive proximity switches. They are ideal for corrosive, dirty, extreme temperature and gaseous Class I, Division 2 hazardous location environments where failure is not tolerated and reduced maintenance costs are of the utmost importance. Two-line wiring and latching capability are other features that are offered.
TemplateWeb
Online Catalog
Proximity Switches - Documents
Find and compare Yaskawa's Bestact products quickly and efficiently using our online catalog.