Limit Switches
Breadcrumb
Navigation Menu
Products
Limit Switches
Limit Switches
Limit Switches - YAI
![](https://www.yaskawa.com/documents/20197/993284/limit-switch-200x150.png/45e82b1b-45ea-4de7-9c2d-0ee7a3dfbec1?version=1.0&t=1465479044505)
Promising Stable Operation Even in Adverse Environments
Yaskawa's BestactTM dustproof and flood-tight limit switches offer industry compatible mounting capability with IP52-IP68 (~NEMA 2-6) enclosure ratings. These switches utilize Yaskawa's world-renowned Bestact™ inductive rated (360VA, 0.5HP) reed switches. They do not need snubber, varistor, or diode protective devices for contact protection as other electromechanical and solid state switch products require. They are ideal for corrosive, dirty, extreme temperature, and gaseous Class I, Division 2 hazardous environments where reliability and reduced maintenance costs are of the utmost importance. Multi-pole options, two-line wiring, and other features are offered.
TemplateWeb
Models & Ratings
Limit Switches - Overview
Heavy Duty Limit Switches
Type of Actuation | Roller Level | Cylindrical Roller Lever | Pull Lever | Pull Lever (Crane Drum) Over-Winding Protection |
Fork Lever | |
---|---|---|---|---|---|---|
Horizontal Mounting |
Vertical Mounting |
|||||
Type1 | PSKU-#R25A_ | PSKU-#R25AB | PSKU-#R25AV | PSKU-#R25AE | PSKU-#R25AO | PIKU-#R25A_ |
Switch Action | Spring Return | Maintained | ||||
Contact Arrangement Available2 |
1NO (2-way operations)
1NC3 (1-way operation 2NO (2 way operations) 1NO1NC3 (1-way operation 2NC3 (1-way operation) |
1NO, 1NC, 2NO, 1NO1NC, 2NC (1-way operation) |
1NO
2NO 1NO1NC4 |
Type of Actuation | Pull Lever (One Direction Pull) | Pull Lever (Crane Drum) Over-Winding Protection |
Fork Lever | Pull Lever (One Direction Pull) |
---|---|---|---|---|
Type1 | PIKU-#R25AE | PSKU-#R25AO | PIKU-#R25A_ | PIKU-#R25AE |
Switch Action | Maintained | Spring Return | Maintained | |
Contact Arrangement Available2 |
1NO, 1NC, 2NO, 1NO1NC, 2NC, (1-way operation) | 1NO, 1NC, 2NO, 1NO1NC, 2NC (1-way operation) |
1NO
2NO 1NO1NC4 |
1NO, 1NC, 2NO, 1NO1NC, 2NC, (1-way operation) |
- Types with # such as PSKU-#R25A can vary depending upon the contact arrangement 1NO [100], 1NC [010], 2NO [200], 2NC [020], 1NO1NC [110]
- Change of NO contact to NC contact connot be done at user.
- The lever movement is limited to either clockwise or counterclockwise operation. When ordering, specify the lever moving direction. For the 1-way operation of 1NO1NC, or 2NC, specify "R" at the end of the part number if CW is required or "L" for CCW.
- Where contact arrangement is 1NO and 2NO, specify the operating direction required. If it should turn on in CW operation, specify "R" at the end of the part number. Specify "L" for CCW.
- Type PSKU-#R25AO for crane drum over-winding protection will not restrict. However, after the contact has turned off, effective measures should be taken to lessen the effect of accidental turn on due to shock or vibration.
- Heat-resistant, corrosion-resistant type PSDH is available on order.
Floodtight Type Limit Switches
Type |
PSPE-05E1
|
PSPE-05E2
|
|
---|---|---|---|
Contact Arrangement |
1NO
|
1NC
|
|
Incorporated Bestact Type |
R15U
|
||
Operation Characteristics | Pretravel |
3.5mm or less
|
|
Overtravel |
6.0mm or greater
|
||
Total Travel |
9.0mm or greater
|
||
Release Position |
1.5mm or greater
|
||
Operating Force |
2.1kgf or less
|
||
Operating Frequency |
3600 times/hour
|
||
Rated Insulation Voltage |
250VAC
|
||
Rated Continuous Current |
5A
|
||
Operational Power Ratings |
240VAC 1.0A, 115VDC 0.5A
|
||
Maximum Making Current |
240VAC 30A (PF: 0.7)
|
||
Insulation Resistance |
100MW or greater (with 500V megger)
|
||
Withstand Voltage | Across Contacts |
800VAC for 1 minute
|
|
To Ground |
1500VAC for 1 minute
|
||
Service Life | Mechanical |
5,000,000 operations
|
|
Electrical1 |
240VAC 5A making 0.5A breaking (PF: 0.4) over 1,000,000 operations
|
||
115VAC, relay coil load (36mA) over 5,000,000 operations
|
|||
230VAC, relay coil load (146mA) over 5,000,000 operations
|
|||
115VDC, relay coil load (50mA) over 5,000,000 operations
|
|||
Shock Resistance |
294m/s2 (30G) or greater
|
||
Vibration Resistance |
49m/s2 (5G) or greater (15 to 200 Hz)
|
||
Ambient Temperature | Operating |
-10 to +60°C (excluding icing)
|
|
Storage |
-25 to +70°C
|
||
Enclosure |
Floodtight/Oiltight IP57
|
- For application to DC circuit, connect the black lead to (+) and the white lead to (-).
Node: dxpprd02:8080