Limit Switches
Breadcrumb
Navigation Menu
Limit Switches
Limit Switches
Limit Switches - YAI
Promising Stable Operation Even in Adverse Environments
Yaskawa's BestactTM dustproof and flood-tight limit switches offer industry compatible mounting capability with IP52-IP68 (~NEMA 2-6) enclosure ratings. These switches utilize Yaskawa's world-renowned Bestact™ inductive rated (360VA, 0.5HP) reed switches. They do not need snubber, varistor, or diode protective devices for contact protection as other electromechanical and solid state switch products require. They are ideal for corrosive, dirty, extreme temperature, and gaseous Class I, Division 2 hazardous environments where reliability and reduced maintenance costs are of the utmost importance. Multi-pole options, two-line wiring, and other features are offered.
TemplateWeb
Specifications & Features
Limit Switches - Overview
Features
- Complete flood tight and gas resistance:
- Outstanding environmental immunity is assured by employing flood tight, corrosion-resistant construction and through use of heretically sealed contact
- Long-term maintenance free:
- This is achieved through the combination of the actuator exhibiting high mechanical strength as well as internal vane-action magnetic proximity switch featuring high electrical reliability, assuring long-term maintenance-free operation
- Powerful contact:
- Inductive load of 115VDC 0.3A can be directly controlled without using an amplifying relay or protective circuit
- No contact chattering:
- Since large actuator movement is considered in design, the switch is not ill affected by operational shock or vibration. Therefore, electrical circuit can be simplified
Common Specifications (For all models) | |
---|---|
Enclosure: | Floodtight type (IP56) *5 |
Rated insulation voltage: | 250V |
Rated continuous current: | 3A |
Operational power ratings: | 240VAC 0.5A, 115VDC 0.3A, 48VDC 0.5A |
Withstand voltage: | 500VAC for 1 minute across contact, 1500VAC for 1 minute across contact to ground |
Operating temperature: | -10 to +80°C |
Storage Temperature: | -25 to +90°C |
Maximum recommended speed of actuation: | 100m/min *6 |
Operating frequency: | 3600 times/hour |
Mechanical life: | 5,000,000 operations or greater |
Electrical life: | 240VAC 5A making 0.5A breaking, 1,000,000 operations or greater (inductive load), 115VDC 50mA, 5,000,000 operations or greater (inductive load) |
Lead-in method: | PF 1/2 (13 diameter hole) |
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.