Multi-pole Relays
Breadcrumb
Navigation Menu
Multi-pole Relays
Multi-pole Relays
Multi-pole Relays - YAI
Shock / Vibration Resistant
Yaskawa's Bestactâ„¢ high capacity 3 & 5 amp reed multi-pole relays (RB- series) offer industry standard 8 pin (octal), DIN and panel mounting capability. They have UL/cUL recognition for gaseous Class I, Division 2 hazardous locations or corrosive environments and have been shown to significantly reduce downtime and/or maintenance costs. They offer greater shock/vibration resistance than electromechanical relays and better voltage isolation versus solid state relays. These multi-pole relays have pilot duty inductive switch ratings of 360VA (AC), 69VA (DC) and horsepower ratings of 0.5 & 1/8 HP respectively. For low-level loads, they exhibit a wiping action that keeps contact resistance very low and stable. 2, 3 and 5 pole configurations of normally open and normally closed contacts are available.
TemplateWeb
Specifications & Features
Multi-pole Relays - Overview
|
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.