I-O PCB Relays
Breadcrumb
Navigation Menu
Products
I-O PCB Relays
I-O PCB Relays
I-O PCB Relays - YAI
![](https://www.yaskawa.com/documents/20197/993284/io-pcb-relays-200x150.png/1067c811-f7d4-4136-a238-21cb76643c71?version=1.0&t=1465479043877)
Significantly Reduce Downtime
Yaskawa's Bestactâ„¢ high capacity 3 and 5 amp reed relays (RI & RZDR- series) offer industry DIP standard mounting format. They have UL/cUL recognition for gaseous Class I, Division 2 hazardous locations or corrosive environments and have been shown to significantly reduce downtime and/or maintenance costs. These relays have pilot duty inductive switch ratings of 360VA (AC), 69VA (DC) and horsepower ratings of 0.5 and 1/8 HP respectively. For low-level loads, they exhibit a wiping action that keeps contact resistance very low and stable. 2 and 4-pole configurations of normally open and normally closed contacts are available.
TemplateWeb
Specifications & Features
I-O PCB Relays - Overview
- Assures oustanding reliability in circuits of 100VAC/DC or greater as well as in electronic component circuits.
- Universal output relay capability. Enables direct control over a wide range from TTL electronic level to large magnetic contactors or DC solenoid valves.
- Requires no output relay board.
- Quick action in 5ms or less.
- Excellent insulation characteristics. Withstand voltage across coil and contact: 200VAC or greater. (Medium-capacity type: 1500VAC or greater).
- Automatic wave-soldering and clearing possible.
- Small energizing power (Medium-capacity type: 0.4W. Large-capacity type: 0.6W).
- Recognized in accordance with USA and Canadian standards. File No. E154773 For Class I, Division 2 Groups A, B, C, D Hazardous Locations.
Node: dxpprd01:8080