Low Voltage Industrial Control (Bestact)
Breadcrumb
Navigation Menu
Low Voltage Industrial Control (Bestact)
Low Voltage Industrial Control (Bestact)
Low Voltage Industrial Control - Bestact - Banner - YAI
Our Bestactâ„¢ "Best Contact" power reed switch products provide unparalleled levels of reliability coupled with broad control switching ability, giving design engineers and end users incomparable performance capability. Relays, limit switches, proximity switches, and push-button devices are off-the-shelf interface products designed for harsh environmental applications.
Products
This product was designed for use in large scale industrial control systems to increase overall system reliability and for important civic applications where failure is not tolerated.

- Bestact Reed Element 1V 1mA to 240V 30A inductive
- Limit Switches Stable Operation in Adverse Environments
- Proximity Switches Dustproof and flood-tight
Yaskawa's Bestactâ„¢ high capacity 3 & 5 amp reed relays (RI & RZDR- series) offer industry DIP standard mounting format. Yaskawa's Bestactâ„¢ high capacity 3 & 5 amp reed multi-pole relays (RB- series) offer industry standard 8 pin (octal), DIN and panel mounting capability.

- I-O PCB Relays 0.5 and 1/8 HP, 3 and 5 amp reed relays
- Multi-pole Relays 0.5 and 1/8 HP, high capacity