Single Wound and Dual Winding Motor
Breadcrumb
Navigation Menu
Single Wound and Dual Winding Motor
Single Wound and Dual Winding Motor
Single Wound and Dual Winding Motor - YAI
Single Wound
Maximize the performance of your machine with a Yaskawa single winding spindle motor. These motors are high speed, low vibration motors that are specifically designed for machine tools. Motors are designed to allow cooling air to enter the motor from the load machine side and exit from the opposite side, avoiding exposure of the workpiece to the heated exhaust and the possibility of the heated air.
Dual Winding
Eliminate machine gearboxes by generating full rated torque at low speeds. Winding selection motors cover a broader constant output range and offer a constant output ratio of 12:1 or better without using a speed change gearbox. Yaskawa winding selection motors utilize a compact magnetic contactor specialized for motor winding change.
TemplateWeb
Models & Ratings
Single Wound and Dual Winding Motor - Overview
Single Wound Motors | Dual Wound Motors
Single Wound Motors
Model Number
UAASK |
Rated Outout1 HP (kW)
|
Rated Speed r/min
|
Output Torque at Base Speed Continuous Rating
|
Rotor Inertia lb·ft
(GD2/4) (kg·m2) |
Rotor GD2
lb·ft2 (kgf·m2) |
Vibration
|
Noise Level
|
Approx. Mass lb (kg)
|
|||
---|---|---|---|---|---|---|---|---|---|---|---|
30 minute Rating (50%ED)
|
Continuous Rating
|
Base Speed
|
Maximum Speed
|
N·m
|
lb·ft
(kgf·m) |
||||||
A-04FZ
|
5(2)
(3.7(2)) |
3
(2.2) |
1500
|
8000
|
14.0
|
10.4
(1.43) |
0.209
(0.009) |
0.831
(0.036) |
V5
|
75dB(A) or less
|
71 (32) |
A-06FZ
|
7.5
(5.5) |
5
(3.7) |
23.5
|
17.4
(2.40) |
0.411
(0.017) |
1.637
(0.068) |
119 (54) | ||||
A-08FZ
|
10
(7.5) |
7.5
(5.5) |
35.0
|
25.8
(3.57) |
0.617
(0.026) |
2.492
(0.104) |
130 (59) | ||||
A-11FZ
|
15
(11) |
10
(7.5) |
1500
|
6000
|
47.7
|
35.8
(4.87) |
0.759
(0.033) |
3.061
(0.132) |
V5
|
75dB(A) or less
|
150 (68) |
A-15FZ
|
20
(15) |
15
(11) |
70.0
|
51.7
(7.14) |
1.614
(0.069) |
6.478
(0.276) |
207 (94) | ||||
A-19FZ
|
25
(18.5) |
20
(15) |
95.0
|
70.6
(9.74) |
1.970
( 0.083) |
7.902
(0.332) |
238 (108) | ||||
A-22FZ
|
30
(22) |
25
(18.5) |
117.6
|
86.9
(12.0) |
2.326
(0.098) |
9.278
(0.392) |
269 (122) | ||||
J-30FZ
|
40
(30) |
30
(22) |
1150
|
4500
|
182.3
|
134
(18.6) |
6.122
(0.259) |
24.54
(1.036) |
V10
|
80dB(A) or less
|
481 (218) |
J-37FZ
|
50
(37) |
40
(30) |
249.0
|
183.7
(25.4) |
8.068
(0.340) |
32.27
(1.360) |
581 (263) |
- Rated output power is guaranteed when input voltage is three-phase, 200V 50/60Hz, 220V 50/60Hz, 230V 60Hz. If input voltage is lower than 200V, rated output power is not guaranteed.
- 15-minute rating (50%ED).
Model Number
UAASK |
Rated Outout1 HP (kW)
|
Rated Speed r/min
|
Output Torque at Base Speed Continuous Rating
|
Rotor Inertia lb·ft
(GD2/4) (kg·m2) |
Rotor GD2
lb·ft2 (kgf·m2) |
Vibration
|
Noise Level
|
Approx. Mass lb (kg)
|
|||
---|---|---|---|---|---|---|---|---|---|---|---|
30 minute Rating (50%ED)
|
Continuous Rating
|
Base Speed
|
Maximum Speed
|
N·m
|
lb·ft
(kgf·m) |
||||||
A-06FZ*E
|
5(2)
(3.7(2)) |
3
(2.2) |
1500
|
8000
|
14.0
|
10.4
(1.43) |
0.209
(0.009) |
0.831
(0.036) |
V5
|
75dB(A) or less
|
71 (32) |
A-08FZ*E
|
7.5
(5.5) |
5
(3.7) |
23.5
|
17.4
(2.40) |
0.411
(0.017) |
1.637
(0.068) |
119 (54) | ||||
A-11FZ*E
|
10
(7.5) |
7.5
(5.5) |
35.0
|
25.8
(3.57) |
0.617
(0.026) |
2.492
(0.104) |
130 (59) | ||||
A-15FZ*E
|
15
(11) |
10
(7.5) |
1500
|
6000
|
47.7
|
35.8
(4.87) |
0.759
(0.033) |
3.061
(0.132) |
V5
|
75dB(A) or less
|
150 (68) |
A-19FZ*E
|
20
(15) |
15
(11) |
70.0
|
51.7
(7.14) |
1.614
(0.069) |
6.478
(0.276) |
207 (94) | ||||
A-22FZ*E
|
25
(18.5) |
20
(15) |
95.0
|
70.6
(9.74) |
1.970
( 0.083) |
7.902
(0.332) |
238 (108) | ||||
J-30FZ*E
|
30
(22) |
25
(18.5) |
117.6
|
86.9
(12.0) |
2.326
(0.098) |
9.278
(0.392) |
269 (122) | ||||
J-37FZ*E
|
40
(30) |
30
(22) |
1150
|
4500
|
182.3
|
134
(18.6) |
6.122
(0.259) |
24.54
(1.036) |
V10
|
80dB(A) or less
|
481 (218) |
J-45FZ*E
|
50
(37) |
40
(30) |
249.0
|
183.7
(25.4) |
8.068
(0.340) |
32.27
(1.360) |
581 (263) |
- Rated output power is guaranteed when input voltage is three-phase, 400V 50/60Hz, 440V 50/60Hz, 460V 60Hz. If input voltage is lower than 200V, rated output power is not guaranteed.
Dual Wound Motors
Motor
|
Model UAASKB-FZ |
06
|
08
|
11
|
15
|
19
|
22
|
30
|
|
---|---|---|---|---|---|---|---|---|---|
Rated Output 1 HP (kW) | 30 minute Rating (50%ED) |
7.5
(5.5) |
10
(7.5) |
15
(11) |
20
(15) |
25
(18.5) |
30
(22) |
402
(30)2 |
|
Continuous Rating |
5
(3.7) |
7.5
(5.5) |
10
(7.5) |
15
(11) |
20
(15) |
25
(18.5) |
27
(20) |
||
Rated Speed r/min |
Base Speed |
500
|
400
|
||||||
Maximum Speed |
6000
|
4800
|
|||||||
Output Torque at Base Speed Continuous Rating | N·m |
71.0
|
105.0
|
143.0
|
262.0
|
358.0
|
442.0
|
477.0
|
|
lb·ft (kgf·m) |
52.3
(7.21) |
77.6
(10.7) |
105.9
(14.5) |
193.6
(26.7) |
264.5
(36.5) |
326.2
(45.0) |
351.8
(48.7) |
||
Rotor Inertia lb·ft (GD2/4) (kg·m2) |
1.614
(0.069) |
1.970
(0.083) |
2.563
(0.098) |
6.146
(0.259) |
11.22
(0.473) |
13.00
(0.548) |
14.78
(0.623) |
||
Rotor GD2 lb·ft2 (kgf·m2) |
6.478
(0.276) |
7.902
(0.332) |
10.25
(0.392) |
24.54
(1.036) |
44.90
(1.892) |
51.97
(2.190) |
59.14
(2.492) |
||
Overload Capacity |
120%, 60s of 30-minute rating
|
||||||||
Vibration |
V5
|
V10
|
|||||||
Noise Level |
75dB(A) or less
|
80dB(A) or less
|
|||||||
Ambient Temperature, Humidity |
32 to 104°F, 0 to+40°C, 95%Rh or less (Non-condensing)
|
||||||||
Approx. Mass lb (kg) |
207
(94) |
238
(108) |
291
(132) |
481
(218) |
783
(355) |
893
(405) |
948
(430) |
- Rated output power is guaranteed when input voltage is three-phase, 200V 50/60Hz, 220V 50/60Hz, 230V 60Hz.. If input voltage is lower than 400V, rated output power is not guaranteed.
- 20-minute rating (50%ED).
Motor
|
Model UAASKB-FZ*E |
06
|
08
|
11
|
15
|
19
|
22
|
30
|
|
---|---|---|---|---|---|---|---|---|---|
Rated Outout1 HP (kW) | 30 minute Rating (50%ED) |
7.5
(5.5) |
10
(7.5) |
15
(11) |
20
(15) |
25
(18.5) |
30
(22) |
402
(30)2 |
|
Continuous Rating |
5
(3.7) |
7.5
(5.5) |
10
(7.5) |
15
(11) |
20
(15) |
25
(18.5) |
27
(20) |
||
Rated Speed r/min |
Base Speed |
500
|
400
|
||||||
Maximum Speed |
6000
|
4800
|
|||||||
Output Torque at Base Speed Continuous Rating | N·m |
71
|
105
|
143
|
262
|
358
|
442
|
525
|
|
lb·ft (kgf·m) |
52.3
(7.21) |
77.6
(10.7) |
105.9
(14.5) |
193.6
(26.7) |
264.5
(36.5) |
326.2
(45.0) |
387.2
(53.6) |
||
Rotor Inertia lb·ft (GD2/4) (kg·m2) |
1.614
(0.069) |
1.970
(0.083) |
2.568
(0.098) |
6.146
(0.259) |
11.22
(0.473) |
13.00
(0.548) |
14.78
(0.623) |
||
Rotor GD2 lb·ft2 (kgf·m2) |
6.478
(0.276) |
7.902
(0.332) |
10.25
(0.392) |
24.54
(1.036) |
44.90
(1.892) |
51.97
(2.190) |
59.14
(2.492) |
||
Overload Capacity |
120%, 60s of 30-minute rating
|
||||||||
Vibration |
V5
|
V10
|
|||||||
Noise Level |
75dB(A) or less
|
80dB(A) or less
|
|||||||
Ambient Temperature, Humidity |
32 to 104°F, 0 to+40°C, 95%Rh or less (Non-condensing)
|
||||||||
Approx. Mass lb (kg) |
205
(94) |
245
(108) |
298
(132) |
525
(218) |
581
(355) |
893
(405) |
1069
(430) |
- Rated output power is guaranteed when input voltage is three-phase, 400V 50/60Hz, 460V 60HZ. If input voltage is lower than 400V, rated output power is not guaranteed.
- 20-minute rating (50%ED)