Sigma SD Spindle Drive
Breadcrumb
Navigation Menu
Products
Sigma SD Spindle Drive
Sigma SD Spindle Drive
Sigma SD Spindle Drive
![](https://www.yaskawa.com/documents/20197/996905/sigmaSD-200x150.png/5d0c8592-a10a-45cf-bb4c-ebb00a9b867f?version=1.0&t=1518518230495)
A heavy duty servo drive built to handle the extreme demands of machine tool applications. Precise rotation control at high speeds and high torque level yields accurately machined components with a consistent finish, while adding extra productivity in tapping and other specialty machining applications.
TemplateWeb
Models & Ratings
Sigma SD Spindle Drive - Overview
Converter | SERVOPACK Analog | SERVOPACK EtherCAT
Converter, 200V
Model Number | Rated Power (kW) | Continuous Power (kW) |
---|---|---|
CACP-JU15A3BB |
15
|
11
|
CACP-JU19A3BB |
18.5
|
15
|
CACP-JU22A3BB |
22
|
18.5
|
CACP-JU30A3BB |
30
|
22
|
Converter, 400V
Model Number | Rated Power (kW) | Continuous Power (kW) |
---|---|---|
CACP-JU15D3BB |
15
|
11
|
CACP-JU19D3BB |
18.5
|
15
|
CACP-JU22D3BB |
22
|
18.5
|
SERVOPACK, 200V, Analog
Model Number | Rated Power (kW) | Continuous Power (kW) |
---|---|---|
CACR-JU028AEAB01 |
5.5
|
3.7
|
CACR-JU036AEAB01 |
7.5
|
5.5
|
CACR-JU065AEAB01 |
15
|
11
|
CACR-JU084AEAB01 |
18.5
|
15
|
CACR-JU102AEAB01 |
22
|
18.5
|
CACR-JU125AEAB01 |
30
|
22
|
SERVOPACK, 400V, Analog
Model Number | Rated Power (kW) | Continuous Power (kW) |
---|---|---|
CACR-JU014DEAB01 |
5.5
|
3.7
|
CACR-JU018DEAB01 |
7.5
|
5.5
|
CACR-JU033DEAB01 |
15
|
11
|
CACR-JU042DEAB01 |
18.5
|
15
|
CACR-JU051DEAB01 |
22
|
18.5
|
SERVOPACK, 200V, EtherCAT
Model Number | Rated Power (kW) | Continuous Power (kW) |
---|---|---|
CACR-JU028ACAB |
5.5
|
3.7
|
CACR-JU036ACAB |
7.5
|
5.5
|
CACR-JU065ACAB |
15
|
11
|
CACR-JU084ACAB |
18.5
|
15
|
CACR-JU102ACAB |
22
|
18.5
|
CACR-JU125ACAB |
30
|
22
|
SERVOPACK, 400V, EtherCAT
Model Number | Rated Power (kW) | Continuous Power (kW) |
---|---|---|
CACR-JU014DCAB |
5.5
|
3.7
|
CACR-JU018DCAB |
7.5
|
5.5
|
CACR-JU033DCAB |
15
|
11
|
CACR-JU042DCAB |
18.5
|
15
|
CACR-JU051DCAB |
22
|
18.5
|
Node: dxpprd01:8080