SGDXW EtherCAT
Breadcrumb
Navigation Menu
Products
SGDXW EtherCAT
SGDXW EtherCAT
SGDXW EtherCAT
Dual Axis capability with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXW dual-axis EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXW SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Models & Ratings
SGDXW EtherCAT - Overview
200V
Part Number | Rated Output |
---|---|
SGDXW-1R6AA0A1000 | 200W |
SGDXW-2R8AA0A1000 | 400W |
SGDXW-5R5AA0A1000 | 750w |
SGDXW-7R6AA0A1000 | 1kW |
Node: dxpprd02:8080