SGDXT EtherCAT
Breadcrumb
Navigation Menu
Products
SGDXT EtherCAT
SGDXT EtherCAT
SGDXT EtherCAT
Three Axis Capability with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXT three axis EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXT SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Models & Ratings
SGDXT EtherCAT - Overview
200V
Part Number | Rated Output |
---|---|
SGDXT-1R6AA0A1000 | 200W |
SGDXT-2R8AA0A1000 | 400W |
Node: dxpprd01:80