SGDXT EtherCAT
Breadcrumb
Navigation Menu
SGDXT EtherCAT
SGDXT EtherCAT
SGDXT EtherCAT

Three Axis Capability with Yaskawa Amplifier Performance
Sigma-X expands the functionality of previous generations of the Sigma SERVOPACK. The SGDXT three axis EtherCAT SERVOPACK integrates seamlessly with the iCube Control as part of Yaskawa’s iCube Mechatronic Concept. The amplifier offers the user a variety of useful data that can be used to visualize and analyze production. The Sigma-X SERVOPACK technology adds 3.5kHz bandwidth to improve speed and precision. Yaskawa’s advanced servo tuning algorithms include world-class vibration suppression, ripple and friction compensation, advanced autotuning, and tuning-less commissioning right out of the box. The SGDXT SERVOPACK supports Yaskawa’s full line of rotary, linear, and direct drive servo motors.
TemplateWeb
Features
SGDXT EtherCAT - Overview
Highlights:
- Industry-leading 3.5kHz bandwidth significantly improves settling time
- Tuning-less capability reliably tunes servo system automatically with load to rotor inertia mismatch up to 100:1
- Powerful package of tuning functions include compensation for the effects of machine vibration, friction, and other environmental factors
- Improved filtering minimizes inaccuracies due to electrical interference, machine resonance, and mechanical vibration
- Machine data collected by the amplifier can be used to implement preventative maintenance practices that will extend the life and performance of a machine
- IEC 61508 SIL3 safety certification
EtherCAT (CoE) Communications Reference
- High speed deterministic digital network
- Open Protocol (www.ethercat.org)
- Fully integrated with Yaskawa’s iCube portfolio of controllers
- Adheres to the CANopen device profile (CiA402)
- Three phase 200V input; 200W to 400W output
Design Resources
- EtherCAT ESI files for 200V SERVOPACKS: Yaskawa_Sigma-X_CoE_ESI_Files
- SERVOPACK firmware file available upon request
To find the model number for a Sigma-X SERVOPACK with EtherCAT communications reference, see Model Number Key.