SERVOPACKs
Breadcrumb
Navigation Menu
SERVOPACKs
SERVOPACKs
Sigma-X SERVOPACKS

Sigma-X SERVOPACKs are fully digital, networkable servo amplifiers that offer the output needed for precise, high speed actuation of one, two, or three axes of servo motor motion. The power options range from 50W to 15kW with 200V VAC operation.
If the SERVOPACK you need is not listed below, view our other servo amplifiers, which includes legacy products.
Overview
Overview

Sigma-X SERVOPACKs are fully digital, networkable servo amplifiers that offer the output needed for precise, high speed actuation of one, two, or three axes of servo motor motion. The power options range from 50W to 15kW with 200V VAC operation.
If the SERVOPACK you need is not listed below, view our other servo amplifiers, which includes legacy products.
Products

Single axis capability with EtherCAT networking. The SGDXS EtherCAT SERVOPACK integrates seamlessly with the iCube controller as part of Yaskawa’s iCube Mechatronic Concept.

Dual axis capability with EtherCAT networking. The SGDXW EtherCAT SERVOPACK integrates seamlessly with the iCube controller as part of Yaskawa’s iCube Mechatronic Concept.

Three Axis capability with EtherCAT networking. The SGDXT EtherCAT SERVOPACK integrates seamlessly with the iCube controller as part of Yaskawa’s iCube Mechatronic Concept.