SGMXP
Breadcrumb
Navigation Menu
SGMXP
SGMXP
SGMXP Sigma-X

100W – 1.5kW, Medium Inertia Rotary Servo Motors
A shorter profile makes the SGMXP series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25% while providing the torque and speed commonly available from a larger motor. The SGMXP series performs in the medium inertia range and is effective in applications requiring optimized load matching. The motors have a speed of 3000 rpm with a rated torque of up to 4.77 Nm. 26-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
Features
SGMXP - Overview
Highlights:
- 26-bit encoder resolution
- More compact size, for easier use in tight spaces
- Standard batteryless absolute encoder or safety batteryless absolute encoder available
- Completely compatible with Sigma-X SERVOPACKs
- Neodymium iron boron permanent magnets with a high flux density that reduces rotor size
- Advanced magnetic circuitry and optimum winding geometry delivery very low cogging torque
- Safety rated at SIL 3 (IEC 61508)
- IP67 rated for resistance to dust and water washdown
- Functions in temperatures above 60 degrees C and altitudes above 2000 ft
- Peak acceleration torque up to 300% of rated torque
- Peak torque can be maintained for up to three seconds
- IP67 rated for resistance to dust, water washdown
- Rated speed of 3000 rpm, max speed of 7000 rpm
- Holding brake and oil seal options available
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.