SGMXJ
Breadcrumb
Navigation Menu
Products
SGMXJ
SGMXJ
SGMXJ Sigma-X

50W – 750W, Medium Inertia Rotary Servo Motors
The SGMXJ was designed to maximize responsiveness in applications where precise load matching is critical. This family of medium-inertia rotary servo motors was created with low-capacity applications in mind, yet it can respond with rated speeds to 3000rpm (7000rpm max speed) and rated torque up to 8.36Nm when the application requires it. 26-bit absolute encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
Features
SGMXJ - Overview
Highlights
- 26-bit encoder resolution
- Standard batteryless absolute encoder or safety batteryless absolute encoder available
- More compact than other motors with similar ratings, for a better fit in tight spaces
- Completely compatible with Sigma-X SERVOPACKs
- Neodymium iron boron permanent magnets with a high flux density that reduces rotor size
- Advanced magnetic circuitry and optimum winding geometry delivery very low cogging torque
- Safety rated at SIL 3 (IEC 61508)
- IP67 rated for resistance to dust and water washdown
- Functions in temperatures above 60 degrees C and altitudes above 2000 ft
- Peak acceleration torque up to 300% of rated torque
- Peak torque can be maintained for up to three seconds
- Rated speed of 3000 rpm, max speed of 7000 rpm
- Holding brake and oil seal options available
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.