SGMXG
Breadcrumb
Navigation Menu
SGMXG
SGMXG
SGMXG Sigma-X

300 – 15kW, Medium Inertia Rotary Servo Motors
The increased power demands of large automation components utilize the robust performance of SGMXG. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGMXG family range up to 95.2 Nm. SGMXG delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 26-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Overview
SGMXG - Software
This collection of PC software support tools can be used for control and support of your Yaskawa servo product.
- SigmaSelect
Intuitive editor for entering data pertaining to application load, mechanical transmission, and move profile.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.