SGLF2 Series
Breadcrumb
Navigation Menu
Products
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB

Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
Features
SGLF2 Series - Overview
Highlights
- Clean, non-contact design
- Sub-micron positioning accuracy
- Fast speeds up to 5m/s
- High acceleration
- High output force
- Compact profile saves installation space
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.