SGM7E Direct Drive
Breadcrumb
Navigation Menu
SGM7E Direct Drive
SGM7E Direct Drive
SGM7E-Direct-Drive - YAIMOB

Up to 105Nm peak torque
The SGM7E servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 24-bit absolute encoders that allow for highly accurate indexing. 200 volt windings are available with maximum speeds up to 500 rpm. There are 11 sizes available with up to 105Nm peak torque.
TemplateWeb
Features
SGM7E Direct Drive - Overview
Direct Drive Technology
- Direct connection to load increases torsional stiffness
- Improved positioning accuracy
- Backlash free operation
- Highly dynamic load reversals without damaging components
- No maintenance for lubrication
High Performance
- High torque operation is realized without gears
- Peak torques up to 105Nm
- Maximum speeds up to 500 rpm
High-Resolution Serial Encoder
- 24-Bit absolute encoder
- Amplifier automatically recognizes the motor and optimizes parameters
- Error checking eliminates lost motion from electrical noise
Application Emphasis
- Dial Tables
- Transfer Lines
- Die Actuators
- Electronic Parts Assembly
- Print Registration
Enclosure
- Totally enclosed, self cooled IP42
Certified International Standards
- UL, cUL recognized (File #: E165827), CE compliance
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.