SigmaLogic Software Package
Breadcrumb
Navigation Menu
Products
SigmaLogic Software Package
SigmaLogic Software Package
Sigma-7 SigmaLogic Software Package - YAIMOB

Overview
This software package includes LogicWorks, SigmaLogic Embedded Software and Add-On Instructions (AOIs) for Rockwell RSLogix5000.
Support for SigmaLogic7 Products and Linear Motor configurations is added starting with the 05/2017 release.
TemplateWeb
Features
SigmaLogic Software Package - Overview
Support for the SigmaLogic7 Products and Linear Motor configurations is added starting with the 05/2017 release.
LogicWorks
- Use LogicWorks to create individual move profiles and sequencing for application
- Download or upload sequence table and configuration data to or from LogicWorks
- Embedded monitoring and test functions
SigmaLogic Embedded Software
- SigmaLogic Embedded Software is pre-installed in SigmaLogic. The download here is for upgrade purposes only
Add-On Instructions (AOIs) for Rockwell RSLogix5000
- Named to be familiar to Rockwell users
- Programming software requirements: RSLogix5000 v17 or later
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.