SigmaLogic7 Modbus
Breadcrumb
Navigation Menu
Products
SigmaLogic7 Modbus
SigmaLogic7 Modbus
SigmaLogic-7-Modbus - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158072/sigmalogic7-modbus-150x100.png/c95d5116-9211-4df8-98b6-c9d7f1f78ebf?version=1.0&t=1614154926947)
A compact, high performance SERVOPACK with built-in controller functionality that allows direct control from a third-party host controller using Modbus TCP protocol.
Send instructions directly from your controller to the SigmaLogic7 Modbus... no other programming software is required.
TemplateWeb
Models & Ratings
SigmaLogic7 Modbus - Overview
100V Input
Rated Output
|
|
---|---|
SGD7S-R70FQ0A000F51 | 50W |
SGD7S-R90FQ0A000F51 | 100W |
SGD7S-2R1FQ0A000F51 | 200W |
SGD7S-2R8FQ0A000F51 | 400W |
200V Input
Rated Output
|
|
---|---|
SGD7S-R70AQ0A000F51 | 50W |
SGD7S-R90AQ0A000F51 | 100W |
SGD7S-1R6AQ0A000F51 | 200W |
SGD7S-2R8AQ0A000F51 | 400W |
SGD7S-3R8AQ0A000F51 | 500W |
SGD7S-5R5AQ0A000F51 | 750W |
SGD7S-7R6AQ0A000F51 | 1.0kW |
SGD7S-120AQ0A000F51 | 1.5kW |
SGD7S-180AQ0A000F51 | 2.0kW |
SGD7S-200AQ0A000F51 | 3.0kW |
SGD7S-330AQ0A000F51 | 5.0kW |
SGD7S-470AQ0A000F51 | 6.0kW |
SGD7S-550AQ0A000F51 | 7.5kW |
SGD7S-590AQ0A000F51 | 11kW |
SGD7S-780AQ0A000F51 | 15kW |
400V Input
Rated Output
|
|
---|---|
SGD7S-1R9DR0B000F51 | 500W |
SGD7S-3R5DR0B000F51 | 1.0kW |
SGD7S-5R4DR0B000F51 | 1.5kW |
SGD7S-8R4DR0B000F51 | 2.0kW |
SGD7S-120DR0B000F51 | 3.0kW |
SGD7S-170DR0B000F51 | 5.0kW |
SGD7S-210DR0B000F51 | 6.0kW |
SGD7S-260DR0B000F51 | 7.5kW |
SGD7S-280DR0B000F51 | 11kW |
SGD7S-370DR0B000F51 | 15kW |
Node: dxpprd01:8080