SGD7W MECHATROLINK-III
Breadcrumb
Navigation Menu
Products
SGD7W MECHATROLINK-III
SGD7W MECHATROLINK-III
SGD7W MECHATROLINK-III - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158072/sgd7w-m3-200v-r-200x150.jpg/469b0527-2531-426c-aaef-a262b695a88e?version=1.0&t=1684792159548)
Dual Axis Capability with MECHATROLINK-III Networking
Control two axes of servo motion within a single SERVOPACK amplifier that offers the advanced options of a MECHATROLINK-III motion network. Dual axis capability decreases system costs, cuts component counts and conserves panel space.
TemplateWeb
Models & Ratings
SGD7W MECHATROLINK-III - Overview
200V Input (24-bit encoder)
Part Number
|
Rated Output
|
---|---|
SGD7W-1R6A20A700
|
200W
|
SGD7W-1R6A30A700
|
200W
|
SGD7W-2R8A20A700
|
400W
|
SGD7W-2R8A30A700
|
400W
|
SGD7W-5R5A20A700
|
750W
|
SGD7W-7R6A20A700
|
1.0kW
|
400V Input (24-bit encoder)
Part Number
|
Rated Output
|
---|---|
SGD7W-2R6D30B
|
750W
|
SGD7W-5R4D30B
|
1.5kW
|
Node: dxpprd01:8080