SGD7W EtherCAT
Breadcrumb
Navigation Menu
Products
SGD7W EtherCAT
SGD7W EtherCAT
SGD7W EtherCAT - YAIMOB
Dual Axis Capability with EtherCAT Networking
Control two axes of servo motion within a single SERVOPACK amplifier that offers the advanced options of EtherCAT motion network. Dual axis capability decreases system costs, cuts components counts and conserves panel space.
TemplateWeb
Features
SGD7W EtherCAT - Overview
Highlights:
- Industry-leading 3.1kHz bandwidth significantly improves settling time.
- Tuningless capability reliably tunes servo system automatically - no user adjustment needed.
- Powerful package of tuning functions includes compensation for the effects of machine inertia, vibration, friction, and ripples in output.
- Maintains tuning accuracy despite inertia changes up to 30:1.
- IEC 61508 SIL3 safety certification.
- Improved filtering minimizes inaccuracies due to electrical interference, machine resonance, and mechanical vibration.
EtherCAT (CoE) Communications Reference
- High Speed Deterministic Digital Network
- Open Protocol (www.ethercat.org)
- Adheres to the CANopen device profile (CiA402)
- 750W to 1.5 kW Output
- Three Phase: 400V
Design Resources
- EtherCAT ESI Files for 400V SERVOPACKs: SW.Sigma-7.02
- Quick Start Guide: AN.MTN.03
- Beginning Development FAQs: SRV-E17E47, SRV-Y4P05Q
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.