SGD7S Sigma-7Siec
Breadcrumb
Navigation Menu
Products
SGD7S Sigma-7Siec
SGD7S Sigma-7Siec
SGD7S-Sigma-7Siec - YAIMOB

Compact, cost-saving single axis controller/amplifier
Put complete control for a single axis of servo motion in one compact unit that conserves space in control cabinets. Sigma-7 Siec combines a Sigma-7 SERVOPACK amplifier and one axis of machine control in the space of a conventional amplifier, at a significant savings when compared to a pair of separate components.
TemplateWeb
Overview
SGD7S-Sigma-7Siec - Software
This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, creating application programs by arranging function block icons, as a programming simulator, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.
Software
- MotionWorks IEC
MotionWorks IEC Express and MotionWorks IEC Pro, Yaskawa's IEC61131-3 programming environments, encourage the programmer to take advantage of the best of several programming languages within one development package. - Application Code Toolboxes
One of the key strengths of the IEC61131-3 programming environment is the ability to develop libraries of re-usable code. Yaskawa has leveraged this ability to create Application Code Toolboxes designed for use in many applications using MPiec Series Controllers and MotionWorks IEC software. - OPC Server
The MPiec OPC Server is an optional software which provides data exchange between Windows applications and MPiec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). OPC servers are commonly used to provide machine data to HMIs and SCADA systems in a standardized format. - SigmaWin+ Ver. 7
SigmaWin+ Ver. 7 makes the setup and tuning of Yaskawa SERVOPACKs quicker, simpler and more trouble-free.
Firmware
- Controller Firmware
Controller Firmware refers the program code developed by Yaskawa that enables the controller to perform all the automation tasks required by the equipment it operates. Yaskawa provides free updates to the controller via firmware releases to provide new features and enhance performance.
Node: dxpprd01:8080