SGD7S MP2600iec
Breadcrumb
Navigation Menu
SGD7S MP2600iec
SGD7S MP2600iec
SGD7S MP2600iec - YAI
![](https://www.yaskawa.com/documents/20197/1158072/sgd7s-mp2600iec-200v-r-200x150.jpg/ccf1b64c-cb79-4c65-a665-f97b8cf61d17?version=1.0&t=1684792293440)
SGD7S MP2600iec provides the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems while offering 1.5 axes of built-in motion control in a single package. This means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa's Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa's advanced set of servo tuning algorithms include world class vibration supression, ripple and friction compenstation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
Overview
SGD7S MP2600iec - Software
This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, creating application programs by arranging function block icons, as a programming simulator, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.
Software
- MotionWorks IEC
MotionWorks IEC Express and MotionWorks IEC Pro, Yaskawa's IEC61131-3 programming environments, encourage the programmer to take advantage of the best of several programming languages within one development package. - Application Code Toolboxes
One of the key strengths of the IEC61131-3 programming environment is the ability to develop libraries of re-usable code. Yaskawa has leveraged this ability to create Application Code Toolboxes designed for use in many applications using MPiec Series Controllers and MotionWorks IEC software. - OPC Server
The MPiec OPC Server is an optional software which provides data exchange between Windows applications and MPiec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). OPC servers are commonly used to provide machine data to HMIs and SCADA systems in a standardized format.
Firmware
- Controller Firmware
Controller Firmware refers the program code developed by Yaskawa that enables the controller to perform all the automation tasks required by the equipment it operates. Yaskawa provides free updates to the controller via firmware releases to provide new features and enhance performance.