SGD7S MP2600iec
Breadcrumb
Navigation Menu
Products
SGD7S MP2600iec
SGD7S MP2600iec
SGD7S MP2600iec - YAI
![](https://www.yaskawa.com/documents/20197/1158072/sgd7s-mp2600iec-200v-r-200x150.jpg/ccf1b64c-cb79-4c65-a665-f97b8cf61d17?version=1.0&t=1684792293440)
SGD7S MP2600iec provides the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems while offering 1.5 axes of built-in motion control in a single package. This means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa's Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa's advanced set of servo tuning algorithms include world class vibration supression, ripple and friction compenstation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
Models & Ratings
SGD7S MP2600iec - Overview
100V Input
Rated Output
|
|
---|---|
SGD7SR70FE0A000300 | 50W |
SGD7SR90FE0A000300 | 100W |
SGD7S2R1FE0A000300 | 200W |
SGD7S2R8FE0A000300 | 400W |
200V Input
Rated Output
|
|
---|---|
SGD7SR70AE0A000300 | 50W |
SGD7SR90AE0A000300 | 100W |
SGD7S1R6AE0A000300 | 200W |
SGD7S2R8AE0A000300 | 400W |
SGD7S3R8AE0A000300 | 500W |
SGD7S5R5AE0A000300 | 750W |
SGD7S7R6AE0A000300 | 1.0kW |
SGD7S120AE0A000300 | 1.5kW |
SGD7S180AE0A000300 | 2.0kW |
SGD7S200AE0A000300 | 3.0kW |
SGD7S330AE0A000300 | 5.0kW |
SGD7S470AE0A000300 | 6.0kW |
SGD7S550AE0A000300 | 7.5kW |
SGD7S590AE0A000300 | 11kW |
SGD7S780AE0A000300 | 15kW |
Node: dxpprd01:8080