SGD7S EtherCAT with FSoE
Breadcrumb
Navigation Menu
Products
SGD7S EtherCAT with FSoE
SGD7S EtherCAT with FSoE
SGD7S EtherCAT with FSoE - YAIMOB
EtherCAT Networking with Integrated Network Safety (FSoE)
Ensure the safety of your machines with Yaskawa’s safety SERVOPACKs utilizing integrated network safety on the EtherCAT network. Reduce electrical design complexity and simplify panel wiring procedures with the elimination of relay logic in favor of safe I/O. Yaskawa’s FailSafe over EtherCAT (FSoE) SERVOPACKs support 16 different safety functions and are capable of achieving Safety Integrity Level 3 (PLe) to help keep machines as safe as possible.
TemplateWeb
Models & Ratings
SGD7S EtherCAT FSoE - Overview
400V Input (24-bit encoder)
Rated Output
|
|
---|---|
SGD7S-1R9DA0B800F91 | 500W |
SGD7S-3R5DA0B800F91 | 1.0kW |
SGD7S-5R4DA0B800F91 | 1.5kW |
SGD7S-8R4DA0B800F91 | 2.0kW |
SGD7S-120DA0B800F91 | 3.0kW |
SGD7S-170DA0B800F91 | 5.0kW |
SGD7S-210DA0B800F91 | 6.0kW |
SGD7S-260DA0B800F91 | 7.5kW |
SGD7S-280DA0B800F91 | 11kW |
SGD7S-370DA0B800F91 | 15kW |
Node: dxpprd01:80