SGD7S Analog
Breadcrumb
Navigation Menu
Products
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB

Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Feedback
SGD7S Analog - Options
Primary - 24-bit serial absolute encoder
- 24-bit serial absolute encoder standard on all Sigma-7 motors
- Fully compatible with 20-bit serial encoders present on Sigma-5 motors
Secondary - Fully Closed Loop Option Card
- Allows the user to close the position loop around a secondary feedback device placed near the load
- Helps eliminate the effects of mechanical compliance and thermal variances
- Allows for more precise control and improved machine performance
- Available with MECHATROLINK-III, Analog Voltage/Pulse Train, and EtherCAT Command Architectures
Node: dxpprd02:8080