SGD7S Analog
Breadcrumb
Navigation Menu
Products
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB

Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Built-in Indexer
SGD7S Analog - Options
Positioning without a motion controller
The FT79 built-in indexer option for Sigma-7 SERVOPACKS delivers precise, high-speed positioning simply by entering position, speed and other data into the program table of the SigmaWin+ configuration tool. No extra software to learn or motion controllers to buy.
- Provided positioning functions: ZONE signal outputs, jog speed table, origin returns and more
- Positioning starts with a simple start command from the host controller
- Common applications: point-to-point positioning, fixed point positioning, station positioning (indexing), feeding
- Available positioning commands include:
- POS/SPD/ACC/DEC commands- an operating pattern is set up by entering target positions, positioning speeds, accelerations and decelerations
- RDST/RSPD commands- external signals can be used to control positioning (registration)
- Event commands- conditions can be set to determine the completion of a program step
Node: dxpprd01:8080