SGM7P
Breadcrumb
Navigation Menu
Products
SGM7P
SGM7P
SGM7P - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7p-servo-motor-200x150.jpg/8f2446da-c810-4a19-890a-5f947c0fa786?version=1.0&t=1684947104892)
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
Models & Ratings
SGM7P - Overview
200V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7P-01A7J61 | 100W | No Options |
SGM7P-01A7J6C | 100W | 24V Brake |
SGM7P-01A7J6E | 100W | 24V Brake, Shaft Seal |
SGM7P-01A7J6S | 100W | Shaft Seal |
SGM7P-02A7J61 | 200W | No Options |
SGM7P-02A7J6C | 200W | 24V Brake |
SGM7P-02A7J6E | 200W | 24V Brake, Shaft Seal |
SGM7P-02A7J6S | 200W | Shaft Seal |
SGM7P-04A7J61 | 400W | No Options |
SGM7P-04A7J6C | 400W | 24V Brake |
SGM7P-04A7J6E | 400W | 24V Brake, Shaft Seal |
SGM7P-04A7J6S | 400W | Shaft Seal |
SGM7P-08A7E61D | 800W | No Options |
SGM7P-08A7E6CD | 800W | 24V Brake |
SGM7P-08A7E6ED | 800W | 24V Brake, Shaft Seal |
SGM7P-08A7E6SD | 800W | Shaft Seal |
SGM7P-15A7E61D | 1.5kW | No Options |
SGM7P-15A7E6CD | 1.5kW | 24V Brake |
SGM7P-15A7E6ED | 1.5kW | 24V Brake, Shaft Seal |
SGM7P-15A7E6SD | 1.5kW | Shaft Seal |
Node: dxpprd01:8080