SGM7J
Breadcrumb
Navigation Menu
Products
SGM7J
SGM7J
SGM7J - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7j-servo-200v-200x150.jpg/5abcb2b3-99e3-463f-99bf-7f8cd270ed6f?version=1.0&t=1684946722137)
50W - 1.5kW, Medium Inertia
The SGM7J was designed to maximize responsiveness in applications where precise load matching is of critical importance. This family of medium inertia rotary servo motors was created with low capacity applications in mind, yet can respond with rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb) when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy in any operating condition.
TemplateWeb
Models & Ratings
SGM7J - Overview
200V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7J-A5A7D61 | 50W | No Options |
SGM7J-A5A7D6C | 50W | 24V Brake |
SGM7J-A5A7D6E | 50W | 24V Brake, Shaft Seal |
SGM7J-A5A7D6S | 50W | Shaft Seal |
SGM7J-01A7D61 | 100W | No Options |
SGM7J-01A7D6C | 100W | 24V Brake |
SGM7J-01A7D6E | 100W | 24V Brake, Shaft Seal |
SGM7J-01A7D6S | 100W | Shaft Seal |
SGM7J-C2A7D61 | 150W | No Options |
SGM7J-C2A7D6C | 150W | 24V Brake |
SGM7J-C2A7D6E | 150W | 24V Brake, Shaft Seal |
SGM7J-C2A7D6S | 150W | Shaft Seal |
SGM7J-02A7D61 | 200W | No Options |
SGM7J-02A7D6C | 200W | 24V Brake |
SGM7J-02A7D6E | 200W | 24V Brake, Shaft Seal |
SGM7J-02A7D6S | 200W | Shaft Seal |
SGM7J-04A7D61 | 400W | No Options |
SGM7J-04A7D6C | 400W | 24V Brake |
SGM7J-04A7D6E | 400W | 24V Brake, Shaft Seal |
SGM7J-04A7D6S | 400W | Shaft Seal |
SGM7J-06A7D61 | 600W | No Options |
SGM7J-06A7D6C | 600W | 24V Brake |
SGM7J-06A7D6E | 600W | 24V Brake, Shaft Seal |
SGM7J-06A7D6S | 600W | Shaft Seal |
SGM7J-08A7D61 | 750W | No Options |
SGM7J-08A7D6C | 750W | 24V Brake |
SGM7J-08A7D6E | 750W | 24V Brake, Shaft Seal |
SGM7J-08A7D6S | 750W | Shaft Seal |
400V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7J-02D7F61 | 200W | No Options |
SGM7J-02D7F6C | 200W | 24V Brake |
SGM7J-02D7F6E | 200W | 24V Brake, Shaft Seal |
SGM7J-02D7F6S | 200W | Shaft Seal |
SGM7J-04D7F61 | 400W | No Options |
SGM7J-04D7F6C | 400W | 24V Brake |
SGM7J-04D7F6E | 400W | 24V Brake, Shaft Seal |
SGM7J-04D7F6S | 400W | Shaft Seal |
SGM7J-08D7F61 | 750W | No Options |
SGM7J-08D7F6C | 750W | 24V Brake |
SGM7J-08D7F6E | 750W | 24V Brake, Shaft Seal |
SGM7J-08D7F6S | 750W | Shaft Seal |
SGM7J-15D7F61 | 1.5kW | No Options |
SGM7J-15D7F6C | 1.5kW | 24V Brake |
SGM7J-15D7F6E | 1.5kW | 24V Brake, Shaft Seal |
SGM7J-15D7F6S | 1.5kW | Shaft Seal |
Node: dxpprd02:8080