SGM7G
Breadcrumb
Navigation Menu
Products
SGM7G
SGM7G
SGM7G - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7g-servo-15kw-400v-200x150.jpg/aa517b92-4036-40ff-ac2b-7c51130e8d60?version=1.0&t=1684946301130)
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Models & Ratings
SGM7G - Overview
200V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7G-03A7DK1 | 300W | No Options |
SGM7G-03A7DKC | 300W | 24V Brake |
SGM7G-03A7DKE | 300W | 24V Brake, Shaft Seal |
SGM7G-03A7DKS | 300W | Shaft Seal |
SGM7G-05A7D61 | 450W | No Options |
SGM7G-05A7D6C | 450W | 24V Brake |
SGM7G-05A7D6E | 450W | 24V Brake, Shaft Seal |
SGM7G-05A7D6S | 450W | Shaft Seal |
SGM7G-09A7DK1 | 850W | No Options |
SGM7G-09A7DKC | 850W | 24V Brake |
SGM7G-09A7DKE | 850W | 24V Brake, Shaft Seal |
SGM7G-09A7DKS | 850W | Shaft Seal |
SGM7G-13A7DK1 | 1.3kW | No Options |
SGM7G-13A7DKC | 1.3kW | 24V Brake |
SGM7G-13A7DKE | 1.3kW | 24V Brake, Shaft Seal |
SGM7G-13A7DKS | 1.3kW | Shaft Seal |
SGM7G-20A7D61 | 2kW | No Options |
SGM7G-20A7D6C | 2kW | 24V Brake |
SGM7G-20A7D6E | 2kW | 24V Brake, Shaft Seal |
SGM7G-20A7D6S | 2kW | Shaft Seal |
SGM7G-30A7D61 | 3kW | No Options |
SGM7G-30A7D6C | 3kW | 24V Brake |
SGM7G-30A7D6E | 3kW | 24V Brake, Shaft Seal |
SGM7G-30A7D6S | 3kW | Shaft Seal |
SGM7G-44A7D61 | 4.4kW | No Options |
SGM7G-44A7D6C | 4.4kW | 24V Brake |
SGM7G-44A7D6E | 4.4kW | 24V Brake, Shaft Seal |
SGM7G-44A7D6S | 4.4kW | Shaft Seal |
SGM7G-55A7D61 | 5.5kW | No Options |
SGM7G-55A7D6C | 5.5kW | 24V Brake |
SGM7G-55A7D6E | 5.5kW | 24V Brake, Shaft Seal |
SGM7G-55A7D6S | 5.5kW | Shaft Seal |
SGM7G-75A7D61 | 7.5kW | No Options |
SGM7G-75A7D6C | 7.5kW | 24V Brake |
SGM7G-75A7D6E | 7.5kW | 24V Brake, Shaft Seal |
SGM7G-75A7D6S | 7.5kW | Shaft Seal |
SGM7G-1AA7D61 | 11kW | No Options |
SGM7G-1AA7D6C | 11kW | 24V Brake |
SGM7G-1AA7D6E | 11kW | 24V Brake, Shaft Seal |
SGM7G-1AA7D6S | 11kW | Shaft Seal |
SGM7G-1EA7D61 | 15kW | No Options |
SGM7G-1EA7D6C | 15kW | 24V Brake |
SGM7G-1EA7D6E | 15kW | 24V Brake, Shaft Seal |
SGM7G-1EA7D6S | 15kW | Shaft Seal |
400V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7G-05D7F61 | 450W | No Options |
SGM7G-05D7F6C | 450W | 24V Brake |
SGM7G-05D7F6E | 450W | 24V Brake, Shaft Seal |
SGM7G-05D7F6S | 450W | Shaft Seal |
SGM7G-09D7FK1 | 850W | No Options |
SGM7G-09D7FKC | 850W | 24V Brake |
SGM7G-09D7FKE | 850W | 24V Brake, Shaft Seal |
SGM7G-09D7FKS | 850W | Shaft Seal |
SGM7G-13D7FK1 | 1.3kW | No Options |
SGM7G-13D7FKC | 1.3kW | 24V Brake |
SGM7G-13D7FKE | 1.3kW | 24V Brake, Shaft Seal |
SGM7G-13D7FKS | 1.3kW | Shaft Seal |
SGM7G-20D7F61 | 2.0kW | No Options |
SGM7G-20D7F6C | 2.0kW | 24V Brake |
SGM7G-20D7F6E | 2.0kW | 24V Brake, Shaft Seal |
SGM7G-20D7F6S | 2.0kW | Shaft Seal |
SGM7G-30D7F61 | 3.0kW | No Options |
SGM7G-30D7F6C | 3.0kW | 24V Brake |
SGM7G-30D7F6E | 3.0kW | 24V Brake, Shaft Seal |
SGM7G-30D7F6S | 3.0kW | Shaft Seal |
SGM7G-44D7F61 | 4.4kW | No Options |
SGM7G-44D7F6C | 4.4kW | 24V Brake |
SGM7G-44D7F6E | 4.4kW | 24V Brake, Shaft Seal |
SGM7G-44D7F6S | 4.4kW | Shaft Seal |
SGM7G-55D7F61 | 5.5kW | No Options |
SGM7G-55D7F6C | 5.5kW | 24V Brake |
SGM7G-55D7F6E | 5.5kW | 24V Brake, Shaft Seal |
SGM7G-55D7F6S | 5.5kW | Shaft Seal |
SGM7G-75D7F61 | 7.5kW | No Options |
SGM7G-75D7F6C | 7.5kW | 24V Brake |
SGM7G-75D7F6E | 7.5kW | 24V Brake, Shaft Seal |
SGM7G-75D7F6S | 7.5kW | Shaft Seal |
SGM7G-1AD7F61 | 11kW | No Options |
SGM7G-1AD7F6C | 11kW | 24V Brake |
SGM7G-1AD7F6E | 11kW | 24V Brake, Shaft Seal |
SGM7G-1AD7F6S | 11kW | Shaft Seal |
SGM7G-1ED7F61 | 15kW | No Options |
SGM7G-1ED7F6C | 15kW | 24V Brake |
SGM7G-1ED7F6E | 15kW | 24V Brake, Shaft Seal |
SGM7G-1ED7F6S | 15kW | Shaft Seal |
Node: dxpprd01:8080