SGM7A
Breadcrumb
Navigation Menu
Products
SGM7A
SGM7A
SGM7A - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158076/sgm7a-servo-200v-200x150.jpg/4c96fede-8cee-4b16-8a66-3a0ab664be69?version=1.0&t=1684945066045)
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Models & Ratings
SGM7A - Overview
200V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7A-A5A7D61 | 50W | No Options |
SGM7A-A5A7D6C | 50W | 24V Brake |
SGM7A-A5A7D6E | 50W | 24V Brake, Shaft Seal |
SGM7A-A5A7D6S | 50W | Shaft Seal |
SGM7A-01A7D61 | 100W | No Options |
SGM7A-01A7D6C | 100W | 24V Brake |
SGM7A-01A7D6E | 100W | 24V Brake, Shaft Seal |
SGM7A-01A7D6S | 100W | Shaft Seal |
SGM7A-C2A7D61 | 150W | No Options |
SGM7A-C2A7D6C | 150W | 24V Brake |
SGM7A-C2A7D6E | 150W | 24V Brake, Shaft Seal |
SGM7A-C2A7D6S | 150W | Shaft Seal |
SGM7A-02A7D61 | 200W | No Options |
SGM7A-02A7D6C | 200W | 24V Brake |
SGM7A-02A7D6E | 200W | 24V Brake, Shaft Seal |
SGM7A-02A7D6S | 200W | Shaft Seal |
SGM7A-04A7D61 | 400W | No Options |
SGM7A-04A7D6C | 400W | 24V Brake |
SGM7A-04A7D6E | 400W | 24V Brake, Shaft Seal |
SGM7A-04A7D6S | 400W | Shaft Seal |
SGM7A-06A7D61 | 600W | No Options |
SGM7A-06A7D61 | 600W | 24V Brake |
SGM7A-06A7D61 | 600W | 24V Brake, Shaft Seal |
SGM7A-06A7D61 | 600W | Shaft Seal |
SGM7A-08A7D61 | 750W | No Options |
SGM7A-08A7D6C | 750W | 24V Brake |
SGM7A-08A7D6E | 750W | 24V Brake, Shaft Seal |
SGM7A-08A7D6S | 750W | Shaft Seal |
SGM7A-10A7D61 | 1.0kW | No Options |
SGM7A-10A7D6C | 1.0kW | 24V Brake |
SGM7A-10A7D6E | 1.0kW | 24V Brake, Shaft Seal |
SGM7A-10A7D6S | 1.0kW | Shaft Seal |
SGM7A-15A7D61 | 1.5kW | No Options |
SGM7A-15A7D6C | 1.5kW | 24V Brake |
SGM7A-15A7D6E | 1.5kW | 24V Brake, Shaft Seal |
SGM7A-15A7D6S | 1.5kW | Shaft Seal |
SGM7A-20A7D61 | 2.0kW | No Options |
SGM7A-20A7D6C | 2.0kW | 24V Brake |
SGM7A-20A7D6E | 2.0kW | 24V Brake, Shaft Seal |
SGM7A-20A7D6S | 2.0kW | Shaft Seal |
SGM7A-25A7D61 | 2.5kW | No Options |
SGM7A-25A7D6C | 2.5kW | 24V Brake |
SGM7A-25A7D6E | 2.5kW | 24V Brake, Shaft Seal |
SGM7A-25A7D6S | 2.5kW | Shaft Seal |
SGM7A-30A7D61 | 3.0kW | No Options |
SGM7A-30A7D6C | 3.0kW | 24V Brake |
SGM7A-30A7D6E | 3.0kW | 24V Brake, Shaft Seal |
SGM7A-30A7D6S | 3.0kW | Shaft Seal |
SGM7A-40A7D61 | 4.0kW | No Options |
SGM7A-40A7D6C | 4.0kW | 24V Brake |
SGM7A-40A7D6E | 4.0kW | 24V Brake, Shaft Seal |
SGM7A-40A7D6S | 4.0kW | Shaft Seal |
SGM7A-50A7D61 | 5.0kW | No Options |
SGM7A-50A7D6C | 5.0kW | 24V Brake |
SGM7A-50A7D6E | 5.0kW | 24V Brake, Shaft Seal |
SGM7A-50A7D6S | 5.0kW | Shaft Seal |
SGM7A-70A7D6S | 7.0kW | No Options |
400V Input (24-bit encoder)
Rated Output
|
Options
|
|
---|---|---|
SGM7A-02D7F61 | 200W | No Options |
SGM7A-02D7F6C | 200W | 24V Brake |
SGM7A-02D7F6E | 200W | 24V Brake, Shaft Seal |
SGM7A-02D7F6S | 200W | Shaft Seal |
SGM7A-04D7F61 | 400W | No Options |
SGM7A-04D7F6C | 400W | 24V Brake |
SGM7A-04D7F6E | 400W | 24V Brake, Shaft Seal |
SGM7A-04D7F6S | 400W | Shaft Seal |
SGM7A-08D7F61 | 750W | No Options |
SGM7A-08D7F6C | 750W | 24V Brake |
SGM7A-08D7F6E | 750W | 24V Brake, Shaft Seal |
SGM7A-08D7F6S | 750W | Shaft Seal |
SGM7A-10D7F61 | 1.0kW | No Options |
SGM7A-10D7F6C | 1.0kW | 24V Brake |
SGM7A-10D7F6E | 1.0kW | 24V Brake, Shaft Seal |
SGM7A-10D7F6S | 1.0kW | Shaft Seal |
SGM7A-15D7F61 | 1.5kW | No Options |
SGM7A-15D7F6C | 1.5kW | 24V Brake |
SGM7A-15D7F6E | 1.5kW | 24V Brake, Shaft Seal |
SGM7A-15D7F6S | 1.5kW | Shaft Seal |
SGM7A-20D7F61 | 2.0kW | No Options |
SGM7A-20D7F6C | 2.0kW | 24V Brake |
SGM7A-20D7F6E | 2.0kW | 24V Brake, Shaft Seal |
SGM7A-20D7F6S | 2.0kW | Shaft Seal |
SGM7A-25D7F61 | 2.5kW | No Options |
SGM7A-25D7F6C | 2.5kW | 24V Brake |
SGM7A-25D7F6E | 2.5kW | 24V Brake, Shaft Seal |
SGM7A-25D7F6S | 2.5kW | Shaft Seal |
SGM7A-30D7F61 | 3.0kW | No Options |
SGM7A-30D7F6C | 3.0kW | 24V Brake |
SGM7A-30D7F6E | 3.0kW | 24V Brake, Shaft Seal |
SGM7A-30D7F6S | 3.0kW | Shaft Seal |
SGM7A-40D7F61 | 4Kw | No Options |
SGM7A-40D7F6C | 4kW | 24V Brake |
SGM7A-40D7F6E | 4kW | 24V Brake, Shaft Seal |
SGM7A-40D7F6S | 4kW | Shaft Seal |
SGM7A-50D7F61 | 5kW | No Options |
SGM7A-50D7F6C | 5kW | 24V Brake |
SGM7A-50D7F6E | 5kW | 24V Brake, Shaft Seal |
SGM7A-50D7F6S | 5kW | Shaft Seal |
Node: dxpprd01:8080