Food Grade
Breadcrumb
Navigation Menu
Products
Food Grade
Food Grade
Food Grade - YAIALL

600W to 4.5kW, 200V or 400V
These FDA-approved white epoxy-painted high-performance motors are designed specifically for the food and baking industries. They are capable of withstanding repeated high-pressure wash down and they have a smooth housing to minimize entrapment areas.
TemplateWeb
Features
Food Grade - Overview
Highlights:
- FDA approved white epoxy coating
- Finless extruded aluminum housing
- IP66 sealing (high pressure wash down)
- UL (cRUus), CE, RoHS
- Stainless steel shaft
- Four frame sizes
- 200V / 400V windings
- 24V holding brake option
- 1.3 to 24Nm of continuous torque
- Hiperface Absolute Encoder
- 20-bit resolution encoder
Node: dxpprd01:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.