Rotary Servo Motors
Breadcrumb
Navigation Menu
Rotary Servo Motors
Rotary Servo Motors
Sigma-7 Rotary Servo Motors - YAI

The Sigma-7 line of AC brushless rotary servo motors covers a full range of load requirement in both small and medium capacities. The advanced technology built into Sigma-7 sets a new industry standard for responsiveness, precision and long-term reliability. Each Sigma-7 motor is engineered to maximize compatibility with existing Sigma-5 motors in control electronics, electrical rating and mounting conventions. Sigma-7 motors can be equipped with matching gearheads to suit a wider range of speed or mechanical linkage requirements.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
Overview
Overview

The Sigma-7 line of AC brushless rotary servo motors covers a full range of load requirement in both small and medium capacities. The advanced technology built into Sigma-7 sets a new industry standard for responsiveness, precision and long-term reliability. Each Sigma-7 motor is engineered to maximize compatibility with existing Sigma-5 motors in control electronics, electrical rating and mounting conventions. Sigma-7 motors can be equipped with matching gearheads to suit a wider range of speed or mechanical linkage requirements.
If the servo motor you need is not listed below, view our other servo motors, which includes legacy products.
Products

Optimize load matching for lower capacity loads with this medium inertia servo motor that delivers on the Yaskawa reputation for exceptional reliability.

The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power.

An ideal choice for applications where space is limited, but full-size torque and speed performance must be consistently delivered.

Delivers a rated speed of 1500 rpm, and rapid and consistent throughput over a wide power range.

These FDA approved white epoxy painted high performance motors are ideal for food packaging equipment.

These all stainless steel motors are designed for demanding wash down environments and are ideal for application in food and beverage processing equipment.