Sigma Trac II
Breadcrumb
Navigation Menu
Products
Sigma Trac II
Sigma Trac II
Sigma Trac II - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158088/sigmatrac2-200x150.jpg/56096bac-234e-475c-b361-fd2499c29cb2?version=1.2&t=1570638714132)
Turnkey linear stages, built to order and fully tested
Need precise, high speed and repeatable linear motion, without the time-consuming process of designing your own linear stages? Use Yaskawa’s motion engineering expertise to spare your overworked engineers the effort of specifying, designing and sourcing components, assembly jigs, and test equipment. Our expertly designed, manufactured, and tested mechatronic solutions give your machine a faster time to market and your engineering team more time to innovate.
TemplateWeb
Specifications
Sigma Trac II - Overview
Linear Stage Model ST2F- | A1A | A2A | A3A | A1D | A2D | A3D | |
Mounted Linear Motor SGLFW2- | 30A070 | 30A120 | 30A230 | 30D070 | 30D120 | 30D230 | |
Time Rating | Continuous | ||||||
Thermal Class |
B |
||||||
Insulation Resistance | 500 VDC, 10 MΩ min. | ||||||
Withstand Voltage |
1,500 VAC for 1 minute |
1,800 VAC for 1 minute | |||||
Excitation
|
Permanent Magnet | ||||||
Cooling Method | Self-cooled | ||||||
Protective Structure | IP00 | ||||||
Environmental Conditions | Surrounding Air Temperature | 0°C to 40°C (with no freezing) | |||||
Surrounding Air Humidity | 20% to 80% relative humidity (with no condensation) | ||||||
Installation Site |
|
||||||
Shock Resistance | Impact Acceleration Rate | 196 m/s2 | |||||
Number of Impacts | 2 times | ||||||
Vibration Resistance | Vibration Acceleration Rate |
49 m/s2 (vertical, side-to-side, and front-to-back) |
Linear Stage Model ST2F- | C1A | C2A | C3A | C1D | C2D | C3D | |
Mounted Linear Motor SGLFW2- | 90A200 | 90A380 | 90A560 | 90D200 | 90D380 | 90D560 | |
Time Rating | Continuous | ||||||
Thermal Class |
B |
||||||
Insulation Resistance | 500 VDC, 10 MΩ min. | ||||||
Withstand Voltage |
1,500 VAC for 1 minute |
1,800 VAC for 1 minute | |||||
Excitation
|
Permanent Magnet | ||||||
Cooling Method | Self-cooled | ||||||
Protective Structure | IP00 | ||||||
Environmental Conditions | Surrounding Air Temperature | 0°C to 40°C (with no freezing) | |||||
Surrounding Air Humidity | 20% to 80% relative humidity (with no condensation) | ||||||
Installation Site |
|
||||||
Shock Resistance | Impact Acceleration Rate | 196 m/s2 | |||||
Number of Impacts | 2 times | ||||||
Vibration Resistance | Vibration Acceleration Rate |
49 m/s2 (vertical, side-to-side, and front-to-back) |
Node: dxpprd02:8080