SGT Sigma Trac
Breadcrumb
Navigation Menu
Products
SGT Sigma Trac
SGT Sigma Trac
SGT Sigma Trac - Sigma-7 - YAIMOB
Integrated slide with iron-core coil and magnet track components
The SGT Sigma Trac is a legacy product and no longer promoted in the Americas. The Sigma Trac SGT was a series of linear actuators designed to reduce the work and unknown costs often involved in implementing linear motor technology into automation machines. Factory assembled to a precision aluminum base, Sigma Trac SGT delivered an uncompromising linear motor performance in a bolt-on, plug-in package. Automatic motor recognition meant the start-up of the Sigma Trac was as quick and easy as a rotary servo system. Sigma Trac is well suited for single-axis point-to-point applications or for use in coordinated motion applications, faster cycle times are the common result. Speeds up to 5 m/s and acceleration up to 5 g were possible.
TemplateWeb
Models & Ratings
SGT Sigma Trac - Overview
Specification |
Sigma Trac SGT Model Number
|
||||
---|---|---|---|---|---|
SGT1F31
|
SGT1F41
|
SGT1F91
|
SGT1FA1
|
||
Mounted Linear Servomotor Model |
SGLFW-
|
35A120AP
|
35A230AP
|
50A200BP
|
50A380BP
|
Applicable Servo Amplifier Model |
SGDV-
|
2R1F, 1R6A
|
3R8A
|
5R5A
|
120A
|
Serial Converter Unit Model |
JZDP-
|
D008-019
|
D008-020
|
D008-181
|
D008-182
|
Rated Force |
N
|
80
|
160
|
280
|
560
|
Peak Force |
N
|
220
|
440
|
600
|
1200
|
Force Constant |
N / ARMS
|
62.4
|
62.4
|
60.2
|
60.2
|
Motor Constant |
N/W
|
14.4
|
20.4
|
34.3
|
48.5
|
Maximum Payload1, 2 |
kg
|
30
|
70
|
100
|
215
|
Movable Member Mass |
kg
|
4.3
|
6.6
|
8.5
|
14.5
|
Resolution |
μm
|
0.078 (20 μm / 256)
|
0.078 (20 μm / 256)
|
0.078 (20 μm / 256)
|
0.078 (20 μm / 256)
|
Repeatability3 |
μm
|
±1.0
|
±1.0
|
±1.0
|
±1.0
|
- Values obtained when the acceleration is 4.9 m/s2
- Contact your Yaskawa representative if the expected payload exceeds the value indicated in the table.
- Values obtained when the ambient temperature is constant
Node: dxpprd01:80