SGLG Series
Breadcrumb
Navigation Menu
Products
SGLG Series
SGLG Series
SGLG Series - Sigma-7 - YAIMOB
![](https://www.yaskawa.com/documents/20197/1158084/SGLG-Series-200x150.png/b2ce194f-6f18-40f8-9c21-80a0851b63de?version=1.0&t=1462965779665)
Iron-less coil and magnet track components
Coreless GW linear servo motors are composed of moving coils and stationary magnet tracks. The moving coil has no iron content and is made of accurately resin molded motor windings. The stationary magnet track is made of two nickelized steel plates with accurately placed rare-earth magnets on each side. The steel plates are jointed at one end to form a U-channel to provide space for the moving coils.
TemplateWeb
Models & Ratings
SGLG Series - Overview
Standard Force Magnetic Way | High Force Magnetic Way
Standard Force Magnetic Way
Specification |
Linear Servomotor Model Number
|
|||||
---|---|---|---|---|---|---|
SGLGW-30A
|
SGLGW-40A
|
|||||
050C
|
080C
|
140C
|
253C
|
365C
|
||
Rated Motor Speed (Reference Speed during Speed Control)*1 | m/s |
1.5
|
1.5
|
2.0
|
2.0
|
2.0
|
Maximum Speed | m/s |
5.0
|
5.0
|
5.0
|
5.0
|
5.0
|
Rated Force*1, *2 | N |
12.5
|
25
|
47
|
93
|
140
|
Maximum Force*1 | N |
40
|
80
|
140
|
280
|
420
|
Rated Current | ARMS |
0.51
|
0.79
|
0.80
|
1.6
|
2.4
|
Maximum Current*1 | ARMS |
1.6
|
2.5
|
2.4
|
4.9
|
7.3
|
Moving Coil Mass | kg |
0.10
|
0.15
|
0.34
|
0.60
|
0.87
|
Force Constant | N/ARMS |
26.4
|
33.9
|
61.5
|
61.5
|
61.5
|
BEMF Constant | V/(m/s) |
8.80
|
11.3
|
20.5
|
20.5
|
20.5
|
Motor Constant | N/√W |
3.66
|
5.63
|
7.79
|
11.0
|
13.5
|
Electrical Time Constant | ms |
0.4
|
0.4
|
0.4
|
0.5
|
0.5
|
Mechanical Time Constant | ms |
7.5
|
4.7
|
5.6
|
5.0
|
4.8
|
Thermal Resistance (with Heatsink) | K/W |
5.19
|
3.11
|
1.67
|
0.87
|
0.58
|
Thermal Resistance (without Heatsink) | K/W |
8.13
|
6.32
|
3.02
|
1.80
|
1.23
|
Magnetic Attraction Force | N |
0
|
0
|
0
|
0
|
0
|
Combined Magnetic Way, SGLGM- | 30☐☐☐A | 40☐☐☐C☐ | ||||
Combined Serial Converter Unit, JZDP-☐☐☐☐ | 250 | 251 | 252 | 253 | 254 | |
Applicable SERVOPACKs | SGD7S- | R70A | R90A | R90A | 1R6A | 2R8A |
SGD7W- | 1R6A | 1R6A | 1R6A | 1R6A | 2R8A |
- These values are for operation in combination with a SERVOPACK when the temperatur of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- The rated forces are the continuous allowable force values at a surrounding air temperature of 40°C with an aluminum heat sink of the dimensions given in the following table.
- Heat Sink Dimensions
- 200mm x 300mm x 12mm: SGLGW-30A050C, -30A080C, -40A140C, and -60A140C
- 300mm x 400mm x 12mm: SGLGW-40A253C and -60A253C
- 400mm x 500mm x 12mm: SGLGW-40A365C and -60A365C
- 800mm x 900mm x 12mm: SGLGW-90A200C, -90A370C, and -90A535C
- Heat Sink Dimensions
Specification |
Linear Servomotor Model Number
|
||||||
---|---|---|---|---|---|---|---|
SGLGW-60A
|
SGLGW-90A
|
||||||
140C
|
253C
|
365C
|
200C
|
370C
|
535C
|
||
Rated Motor Speed (Reference Speed during Speed Control)*1 | m/s |
2.3
|
2.3
|
2.3
|
1.8
|
1.5
|
1.5
|
Maximum Speed | m/s |
4.8
|
4.8
|
4.8
|
4.0
|
4.0
|
4.0
|
Rated Force*1, *2 | N |
70
|
140
|
210
|
325
|
550
|
750
|
Maximum Force*1 | N |
220
|
440
|
660
|
1300
|
2200
|
3000
|
Rated Current | ARMS |
1.2
|
2.2
|
3.3
|
4.4
|
7.5
|
10.2
|
Maximum Current*1 | ARMS |
3.5
|
7.0
|
10.5
|
17.6
|
30.0
|
40.8
|
Moving Coil Mass | kg |
0.42
|
0.76
|
1.1
|
2.2
|
3.6
|
4.9
|
Force Constant | N/ARMS |
66.6
|
66.6
|
66.6
|
78.0
|
78.0
|
78.0
|
BEMF Constant | V/(m/s) |
22.2
|
22.2
|
22.2
|
26.0
|
26.0
|
26.0
|
Motor Constant | N/√W |
11.1
|
15.7
|
19.2
|
26.0
|
36.8
|
45.0
|
Electrical Time Constant | ms |
0.45
|
0.45
|
0.45
|
1.4
|
1.4
|
1.4
|
Mechanical Time Constant | ms |
3.4
|
3.1
|
3.0
|
3.3
|
2.7
|
2.4
|
Thermal Resistance (with Heatsink) | K/W |
1.56
|
0.77
|
0.51
|
0.39
|
0.26
|
0.22
|
Thermal Resistance (without Heatsink) | K/W |
2.59
|
1.48
|
1.15
|
1.09
|
0.63
|
0.47
|
Magnetic Attraction Force | N |
0
|
0
|
0
|
0
|
0
|
0
|
Combined Magnetic Way, SGLGM- | 60☐☐☐A | 90☐☐☐C☐ | |||||
Combined Serial Converter Unit, JZDP-☐☐☐☐ | 258 | 259 | 260 | 264 | 265 | 266 | |
Applicable SERVOPACKs | SGD7S- | 1R6A | 2R8A | 5R5A | 120A | 180A | 200A |
SGD7W- | 1R6A | 2R8A | 5R5A | - | - | - |
- These values are for operation in combination with a SERVOPACK when the temperatur of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- The rated forces are the continuous allowable force values at a surrounding air temperature of 40°C with an aluminum heat sink of the dimensions given in the following table.
- Heat Sink Dimensions
- 200mm x 300mm x 12mm: SGLGW-30A050C, -30A080C, -40A140C, and -60A140C
- 300mm x 400mm x 12mm: SGLGW-40A253C and -60A253C
- 400mm x 500mm x 12mm: SGLGW-40A365C and -60A365C
- 800mm x 900mm x 12mm: SGLGW-90A200C, -90A370C, and -90A535C
- Heat Sink Dimensions
High Force Magnetic Way
Specification |
Linear Servomotor Model Number
|
||||||
---|---|---|---|---|---|---|---|
SGLGW-40A
|
SGLGW-60A
|
||||||
140C
|
253C
|
365C
|
140C
|
253C
|
365C
|
||
Rated Motor Speed (Reference Speed during Speed Control)*1 | m/s |
1.0
|
1.0
|
1.0
|
1.0
|
1.0
|
1.0
|
Maximum Speed | m/s |
4.2
|
4.2
|
4.2
|
4.2
|
4.2
|
4.2
|
Rated Force*1, *2 | N |
57
|
114
|
171
|
85
|
170
|
255
|
Maximum Force*1 | N |
230
|
460
|
690
|
360
|
720
|
1080
|
Rated Current | ARMS |
0.80
|
1.6
|
2.4
|
1.2
|
2.2
|
3.3
|
Maximum Current*1 | ARMS |
3.2
|
6.5
|
9.7
|
5.0
|
10.0
|
14.9
|
Moving Coil Mass | kg |
0.34
|
0.60
|
0.87
|
0.42
|
0.76
|
1.1
|
Force Constant | N/ARMS |
76.0
|
76.0
|
76.0
|
77.4
|
77.4
|
77.4
|
BEMF Constant | V/(m/s) |
25.3
|
25.3
|
25.3
|
25.8
|
25.8
|
25.8
|
Motor Constant | N/√W |
9.62
|
13.6
|
16.7
|
12.9
|
18.2
|
22.3
|
Electrical Time Constant | ms |
0.43
|
0.43
|
0.43
|
0.45
|
0.45
|
0.45
|
Mechanical Time Constant | ms |
3.7
|
3.2
|
3.1
|
2.5
|
2.3
|
2.2
|
Thermal Resistance (with Heatsink) | K/W |
1.67
|
0.87
|
0.58
|
1.56
|
0.77
|
0.51
|
Thermal Resistance (without Heatsink) | K/W |
3.02
|
1.80
|
1.23
|
2.59
|
1.48
|
1.15
|
Magnetic Attraction Force | N |
0
|
0
|
0
|
0
|
0
|
0
|
Combined Magnetic Way, SGLGM- | 40☐☐☐A-M | 60☐☐☐C☐-M | |||||
Combined Serial Converter Unit, JZDP-☐☐☐☐ | 255 | 256 | 257 | 261 | 262 | 263 | |
Applicable SERVOPACKs | SGD7S- | 1R6A | 2R8A | 3R8A | 1R6A | 3R8A | 7R6A |
SGD7W- | 1R6A | 2R8A | 5R5A | 1R6A | 5R5A | 7R6A |
- These values are for operation in combination with a SERVOPACK when the temperatur of the armature winding is 100°C. The values for other items are at 20°C. These are typical values.
- The rated forces are the continuous allowable force values at a surrounding air temperature of 40°C with an aluminum heat sink of the dimensions given in the following table.
- Heat Sink Dimensions
- 200mm x 300mm x 12mm: SGLGW-40A140C and -60A140C
- 300mm x 400mm x 12mm: SGLGW-40A253C and -60A253C
- 400mm x 500mm x 12mm: SGLGW-40A365C and -60A365C
- Heat Sink Dimensions
Node: dxpprd01:8080